| CT Ratio |
50 A Primary to 5A sary Ratio
|
|---|
| Snap mounting |
True
|
|---|---|
| Opening diameter |
1.13 in
|
| Mounting included |
Built in
|
| Primary rated current |
50 A
|
|---|---|
| Secondary rated apparent power |
1.5 VA
|
| Current ratio |
50:5
|
| Accuracy |
±3% @ 60Hz
|
| Core type |
Rectangular solid core with round window (single piece)
|
| Number of primary inputs |
1
|
| Secondary rated current |
5 A
|
| With copper rail |
False
|
| Secondary connection |
Screw connection
|
| Model |
Single-phase current converter
|
| OD shape |
Rectangular
|
|---|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| CT Ratio |
50 A Primary to 5A sary Ratio
|
|---|
| Snap mounting |
True
|
|---|---|
| Opening diameter |
1.13 in
|
| Mounting included |
Built in
|
| Primary rated current |
50 A
|
|---|---|
| Secondary rated apparent power |
1.5 VA
|
| Current ratio |
50:5
|
| Accuracy |
±3% @ 60Hz
|
| Core type |
Rectangular solid core with round window (single piece)
|
| Number of primary inputs |
1
|
| Secondary rated current |
5 A
|
| With copper rail |
False
|
| Secondary connection |
Screw connection
|
| Model |
Single-phase current converter
|
| OD shape |
Rectangular
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1411-td001_-en-p
Technical Data
1411-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.