Loading
View all 1411 Current Transformers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1411-126-202

Model 126, 2000:5 Ratio

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Bulletin 1411 - Current Transformer, 8.25" Inner Diameter, Square Outer Shape, 2000 Amp Primary to 5A Secondary Ratio, Single Piece Current Transformer (solid-core)
  • Add to BOM
  • Repair services
  • Get support
1411-126-202

Model 126, 2000:5 Ratio

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Bulletin 1411 - Current Transformer, 8.25" Inner Diameter, Square Outer Shape, 2000 Amp Primary to 5A Secondary Ratio, Single Piece Current Transformer (solid-core)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
1411-126-202
UPC
662074082018
Estimated Lead Time
66 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
CT Ratio
2000:5
Height
10.48 in
Primary Current
2000
Primary Voltage
600VLL AC
Secondary Current
5A
Type Of Core
Solid
ANSI metering class
0.3 @ 60 Hz, B1.8
Accuracy class
Other
Continuous thermal rating factor
1.33 @ 30 °C (86 °F)
Core type
Rectangular solid core with round window (single piece)
Current ratio
2000:5
Model
Single-phase current converter
Number of primary inputs
1
Primary rated current
2000 A
Secondary connection
Screw connection
Secondary rated apparent power
60 VA
Secondary rated current
5 A
Secondary winding resistance
0.578 Ω @ 75 °C (167 °F)
With copper rail
False
Construction
Mounting included
None
Opening diameter
8.25 in
Snap mounting
True
Mechanical
OD shape
Square
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
1411-td001_-en-p 1411-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1411-126-202
UPC
662074082018
Estimated Lead Time
66 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
CT Ratio
2000:5
Height
10.48 in
Primary Current
2000
Primary Voltage
600VLL AC
Secondary Current
5A
Type Of Core
Solid
ANSI metering class
0.3 @ 60 Hz, B1.8
Accuracy class
Other
Continuous thermal rating factor
1.33 @ 30 °C (86 °F)
Core type
Rectangular solid core with round window (single piece)
Current ratio
2000:5
Model
Single-phase current converter
Number of primary inputs
1
Primary rated current
2000 A
Secondary connection
Screw connection
Secondary rated apparent power
60 VA
Secondary rated current
5 A
Secondary winding resistance
0.578 Ω @ 75 °C (167 °F)
With copper rail
False
Physical Characteristics
Construction
Mounting included
None
Opening diameter
8.25 in
Snap mounting
True
Mechanical
OD shape
Square
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1411-td001_-en-p Technical Data
1411-TD001
General Publication
Product Cutsheet --
Technical Data Publication
1411-td001_-en-p 1411-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Model 126, 2000:5 Ratio
CloseClose
1411-126-202
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose