Accuracy | 3% |
---|---|
Primary Current | 2000 |
Primary Voltage | 600VLL AC |
Type Of Core | Solid |
Snap mounting | True |
---|---|
Opening diameter | 6.31 in |
Mounting included | None |
Primary rated current | 2000 A |
---|---|
Current ratio | 2000:5 |
ANSI metering class | 0.6 @ 60 Hz, B1.8 |
Continuous thermal rating factor | 1.6 @ 30 °C (86 °F) |
Secondary winding resistance | 0.28 Ω @ 75 °C (167 °F) |
Core type | Rectangular solid core with round window (single piece) |
Number of primary inputs | 1 |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Square |
---|
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accuracy | 3% |
---|---|
Primary Current | 2000 |
Primary Voltage | 600VLL AC |
Type Of Core | Solid |
Snap mounting | True |
---|---|
Opening diameter | 6.31 in |
Mounting included | None |
Primary rated current | 2000 A |
---|---|
Current ratio | 2000:5 |
ANSI metering class | 0.6 @ 60 Hz, B1.8 |
Continuous thermal rating factor | 1.6 @ 30 °C (86 °F) |
Secondary winding resistance | 0.28 Ω @ 75 °C (167 °F) |
Core type | Rectangular solid core with round window (single piece) |
Number of primary inputs | 1 |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Square |
---|
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1411-td001_-en-p
Technical Data
1411-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.