| Available Auxiliary Contact |
140F-C-AFA11
|
|---|---|
| Short Circuit Rating |
200 kA
|
| Current |
30 A
|
|---|---|
| Current |
600 V AC
|
| Size |
45 mm
|
|---|
| Drawings | |
|---|---|
| 3 Dimension Drawing (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3 Dimension Drawing (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 140f-td001_-en-p | 140F-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Available Auxiliary Contact |
140F-C-AFA11
|
|---|---|
| Short Circuit Rating |
200 kA
|
| Current |
30 A
|
|---|---|
| Current |
600 V AC
|
| Size |
45 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 3 Dimension Drawing (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3 Dimension Drawing (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
140f-td001_-en-p
Technical Data
140F-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 140f-td001_-en-p | 140F-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.