Loading
View all 140MP MPCB
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
140MP-A3E-C16

Motor Protection Circuit Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
140MP Motor Protection Circuit Breaker / Manual Motor Starter, Frame Size A, 3 kA, Adjustable Thermal/Fixed Magnetic MPCB, 10.0 - 16.0A
  • Add to BOM
  • Repair services
  • Get support
Preferred
140MP-A3E-C16

Motor Protection Circuit Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
140MP Motor Protection Circuit Breaker / Manual Motor Starter, Frame Size A, 3 kA, Adjustable Thermal/Fixed Magnetic MPCB, 10.0 - 16.0A
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
140MP-A3E-C16
UPC
191326954426
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Altitude
2000 m
Ambient temperature derating
16A @ 55°C
Operating ambient air temperature
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
Pollution degree
3
Storage ambient air temperature
-50 °C
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
80A @ 400V
Branch circuit protection per NEC/CEC, max
UL 60947 manual motor controller: 175 A
Disconnect function per IEC/EN 60947-2
True
Fuse or circuit breaker per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Fuse or circuit breaker size per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Hp rating, max
5Hp @ 230V, 3-phase
Insulation voltage (Ui)
Rated 690V
KW rating, max
AC-3: 7.5 kW @ 400...415V, 3-phase
Magnetic trip current
240 A
Max current Ie
32 A
Maximum operating voltage (UL)
600 V
Motor current adjustment range
10...16 A
Number of operations
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
Number of poles
3
Phase failure sensitive
True
Power loss
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
Rated frequency
50/60 Hz
Rated impulse withstand voltage (Uimp)
6 kV
Rated operating voltage
0 A
Rated operating voltage (Ue)
690V AC
Rated operational current (Ie)
16 A
Rated service short circuit breaking capacity (Ics) per IEC
4kA @ 500V AC
Short circuit current Icu, max
15kA @ 400V
Short circuit current for group motor installation, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current for group motor, max
18kA @ 480V
Short circuit current for motor disconnect, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current rating
Type 1 coordination: 5kA @ 600V AC
Short circuit current, max
Type 2 coordination, IEC 60947-4-1: 5kA @ 600V
Trip class
10 A
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 500V AC
With integrated under voltage release
False
With thermal protection
True
Construction
Device construction
Built-in device fixed built-in technique
Group mounting side by side
Up to 40 °C (104 °F)
Height
90 mm
Mounting
DIN Rail (EN 60715)
Width
85.5 mm
Mechanical
Degree of protection
Housing: IP20, Main terminals: IP10
Resistance to shock
25 G/11 ms per IEC 60068-2-27
Resistance to vibration
5 G/3 ... 150 Hz per IEC 60068-2-6
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
General Publication
Technical Detail 140-TD005
Product Cutsheet --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
IECEE Scheme UL Listed Korean KC
  • IECEE Scheme
  • CE
  • UL Listed
  • Registro Italiano Navale
  • Korean KC

This product was certified with the above certifications as of 2026-06-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140MP-A3E-C16
UPC
191326954426
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Compliance & Environment
Altitude
2000 m
Ambient temperature derating
16A @ 55°C
Operating ambient air temperature
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
Pollution degree
3
Storage ambient air temperature
-50 °C
Electrical & Connectivity
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
80A @ 400V
Branch circuit protection per NEC/CEC, max
UL 60947 manual motor controller: 175 A
Disconnect function per IEC/EN 60947-2
True
Fuse or circuit breaker per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Fuse or circuit breaker size per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Hp rating, max
5Hp @ 230V, 3-phase
Insulation voltage (Ui)
Rated 690V
KW rating, max
AC-3: 7.5 kW @ 400...415V, 3-phase
Magnetic trip current
240 A
Max current Ie
32 A
Maximum operating voltage (UL)
600 V
Motor current adjustment range
10...16 A
Number of operations
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
Number of poles
3
Phase failure sensitive
True
Power loss
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
Rated frequency
50/60 Hz
Rated impulse withstand voltage (Uimp)
6 kV
Rated operating voltage
0 A
Rated operating voltage (Ue)
690V AC
Rated operational current (Ie)
16 A
Rated service short circuit breaking capacity (Ics) per IEC
4kA @ 500V AC
Short circuit current Icu, max
15kA @ 400V
Short circuit current for group motor installation, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current for group motor, max
18kA @ 480V
Short circuit current for motor disconnect, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current rating
Type 1 coordination: 5kA @ 600V AC
Short circuit current, max
Type 2 coordination, IEC 60947-4-1: 5kA @ 600V
Trip class
10 A
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 500V AC
With integrated under voltage release
False
With thermal protection
True
Physical Characteristics
Construction
Device construction
Built-in device fixed built-in technique
Group mounting side by side
Up to 40 °C (104 °F)
Height
90 mm
Mounting
DIN Rail (EN 60715)
Width
85.5 mm
Mechanical
Degree of protection
Housing: IP20, Main terminals: IP10
Resistance to shock
25 G/11 ms per IEC 60068-2-27
Resistance to vibration
5 G/3 ... 150 Hz per IEC 60068-2-6
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Documents
Technical Detail General
140-TD005
Product Cutsheet General
--
140mp-td002_-en-p Technical Data
140MP-TD002
General Publication
Technical Detail 140-TD005
Product Cutsheet --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=IECEE Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140mp-ct010_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140mp-ct008_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140mp-ct015_-en-e.pdf}
  • IECEE Scheme
  • CE
  • UL Listed
  • Registro Italiano Navale
  • Korean KC

This product was certified with the above certifications as of 2026-06-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Motor Protection Circuit Breaker
CloseClose
140MP-A3E-C16
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose