With integrated under voltage release | False |
---|---|
Rated operating voltage | 0 A |
Type of control element | Turn button |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Magnetic trip current | 2 A |
Short circuit current for group motor, max | 30kA @ 480V |
Motor current adjustment range | 0.10...0.16 A |
Short circuit current Icu, max | 100kA @ 400V |
Rated operational current (Ie) | 0.16 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100kA @ 690V AC |
Rated service short circuit breaking capacity (Ics) per IEC | 50kA @ 400V AC |
Insulation voltage (Ui) | Rated 690V |
KW rating, max | AC-3: 0.06 kW @ 690V, 3-phase |
Short circuit current rating | Type 1 coordination: 5kA @ 600V AC |
Branch circuit protection per NEC/CEC, max | UL 60947 manual motor controller: 175 A |
Trip class | 10 A |
Fuse or circuit breaker size per NEC, max | UL 60947-4-1 manual motor controller: 175 A |
Short circuit current, max | Type 2 coordination, IEC 60947-4-1: 50kA @ 400V |
Fuse or circuit breaker per NEC, max | UL 60947-4-1 manual motor controller: 175 A |
Short circuit current for group motor installation, max | UL 60947 manual motor controller: 5kA @ 600V |
Short circuit current for motor disconnect, max | UL 60947 manual motor controller: 5kA @ 600V |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Max current Ie | 32 A |
Maximum operating voltage (UL) | 600 V |
Disconnect function per IEC/EN 60947-2 | True |
Rated operating voltage (Ue) | 690V AC |
Rated frequency | 50/60 Hz |
Number of operations | Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A) |
Power loss | 5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current |
Altitude | 2000 m |
---|---|
Pollution degree | 3 None |
Storage ambient air temperature | -50 °C |
Operating ambient air temperature | Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C |
Utilization category | Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1 |
---|
Device construction | Built-in device fixed built-in technique |
---|---|
Mounting | DIN Rail (EN 60715) |
Group mounting side by side | Up to 40 °C (104 °F) |
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
---|---|
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Degree of protection | Housing: IP20, Main terminals: IP10 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 5 |
Dimension Width | 8.636 |
Dimension Length | 10.668 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Tech Data | 140MP-TD001 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With integrated under voltage release | False |
---|---|
Rated operating voltage | 0 A |
Type of control element | Turn button |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Magnetic trip current | 2 A |
Short circuit current for group motor, max | 30kA @ 480V |
Motor current adjustment range | 0.10...0.16 A |
Short circuit current Icu, max | 100kA @ 400V |
Rated operational current (Ie) | 0.16 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100kA @ 690V AC |
Rated service short circuit breaking capacity (Ics) per IEC | 50kA @ 400V AC |
Insulation voltage (Ui) | Rated 690V |
KW rating, max | AC-3: 0.06 kW @ 690V, 3-phase |
Short circuit current rating | Type 1 coordination: 5kA @ 600V AC |
Branch circuit protection per NEC/CEC, max | UL 60947 manual motor controller: 175 A |
Trip class | 10 A |
Fuse or circuit breaker size per NEC, max | UL 60947-4-1 manual motor controller: 175 A |
Short circuit current, max | Type 2 coordination, IEC 60947-4-1: 50kA @ 400V |
Fuse or circuit breaker per NEC, max | UL 60947-4-1 manual motor controller: 175 A |
Short circuit current for group motor installation, max | UL 60947 manual motor controller: 5kA @ 600V |
Short circuit current for motor disconnect, max | UL 60947 manual motor controller: 5kA @ 600V |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Max current Ie | 32 A |
Maximum operating voltage (UL) | 600 V |
Disconnect function per IEC/EN 60947-2 | True |
Rated operating voltage (Ue) | 690V AC |
Rated frequency | 50/60 Hz |
Number of operations | Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A) |
Power loss | 5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current |
Altitude | 2000 m |
---|---|
Pollution degree | 3 None |
Storage ambient air temperature | -50 °C |
Operating ambient air temperature | Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C |
Utilization category | Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1 |
---|
Device construction | Built-in device fixed built-in technique |
---|---|
Mounting | DIN Rail (EN 60715) |
Group mounting side by side | Up to 40 °C (104 °F) |
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
---|---|
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Degree of protection | Housing: IP20, Main terminals: IP10 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 5 |
Dimension Width | 8.636 |
Dimension Length | 10.668 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Documents
Link to Literature Library for Tech Data
General
140MP-TD001 |
Product Cutsheet
General
-- |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Tech Data | 140MP-TD001 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.