Rated control supply voltage at AC 50 Hz | 200 V |
---|---|
Rated control supply voltage at AC 60 Hz | 200 V |
Rated frequency | 50/60 Hz |
Rated control supply voltage | 200...240V |
Operating voltage | Tripping: 0.7...1.1 x Us |
Feature | Shunt trip release: left-side mounted, adds 18 mm (0.71 in.) to the width of the manual motor starter |
Voltage type for actuating | AC |
Suitable for power circuit breaker | True |
Rated impulse withstand voltage | 6 kV |
Insulation voltage | Rated 690V |
Resistance to shock | 15 G/11ms per IEC 60068-2-27 |
---|---|
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Pollution degree | 3 None |
---|---|
Ambient air temperature | Ops: -25...60 °C, Storage: -50...80 °C |
Mounting | Left side |
---|
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 5 |
Dimension Width | 7.62 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Tech Data | 140MP-TD001 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Rated control supply voltage at AC 50 Hz | 200 V |
---|---|
Rated control supply voltage at AC 60 Hz | 200 V |
Rated frequency | 50/60 Hz |
Rated control supply voltage | 200...240V |
Operating voltage | Tripping: 0.7...1.1 x Us |
Feature | Shunt trip release: left-side mounted, adds 18 mm (0.71 in.) to the width of the manual motor starter |
Voltage type for actuating | AC |
Suitable for power circuit breaker | True |
Rated impulse withstand voltage | 6 kV |
Insulation voltage | Rated 690V |
Resistance to shock | 15 G/11ms per IEC 60068-2-27 |
---|---|
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Pollution degree | 3 None |
---|---|
Ambient air temperature | Ops: -25...60 °C, Storage: -50...80 °C |
Mounting | Left side |
---|
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 5 |
Dimension Width | 7.62 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Documents
Link to Literature Library for Tech Data
General
140MP-TD001 |
Product Cutsheet
General
-- |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Tech Data | 140MP-TD001 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.