Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Number of poles | 3 |
Rated operating voltage | 690V AC/600V DC |
Rated operational current | 6A @ 24V, 120V, AC-15 per IEC/EN 60947-5-1 |
Rated impulse withstand voltage | 6 kV |
AC thermal rated current | 5 A |
Conventional free-air thermal current | 6 A |
DC maximum volt-ampere, make | 69 VA |
DC maximum volt-ampere, break | 69 VA |
Duty time | 100 % |
DC thermal rated current | 2.5 A |
AC maximum volt-ampere, break | 360 VA |
AC maximum volt-ampere, make | 3600 VA |
Rated frequency | 50/60 Hz |
Insulation voltage | Rated 690V |
Switching capacity, min | 17V DC/5 mA |
Short-circuit protective device | 10 A type gG |
Mounting | Right side |
---|
Pilot duty | B600, Q600 |
---|---|
Pollution degree | 3 None |
Ambient air temperature | Ops: -25... +60 °C, Storage: -50 ... +80 °C |
Number of operations | 50000 cycles |
---|---|
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 41 |
Dimension Width | 3.937 |
Dimension Length | 4.699 |
Stock Status | NON_STOCKED |
Weight | 73.923 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Tech Data | 140MP-TD001 |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Number of poles | 3 |
Rated operating voltage | 690V AC/600V DC |
Rated operational current | 6A @ 24V, 120V, AC-15 per IEC/EN 60947-5-1 |
Rated impulse withstand voltage | 6 kV |
AC thermal rated current | 5 A |
Conventional free-air thermal current | 6 A |
DC maximum volt-ampere, make | 69 VA |
DC maximum volt-ampere, break | 69 VA |
Duty time | 100 % |
DC thermal rated current | 2.5 A |
AC maximum volt-ampere, break | 360 VA |
AC maximum volt-ampere, make | 3600 VA |
Rated frequency | 50/60 Hz |
Insulation voltage | Rated 690V |
Switching capacity, min | 17V DC/5 mA |
Short-circuit protective device | 10 A type gG |
Mounting | Right side |
---|
Pilot duty | B600, Q600 |
---|---|
Pollution degree | 3 None |
Ambient air temperature | Ops: -25... +60 °C, Storage: -50 ... +80 °C |
Number of operations | 50000 cycles |
---|---|
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 41 |
Dimension Width | 3.937 |
Dimension Length | 4.699 |
Stock Status | NON_STOCKED |
Weight | 73.923 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Tech Data
General
140MP-TD001 |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Tech Data | 140MP-TD001 |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.