Loading
  • alt text
  • alt text
alt text
alt text
140MG-H8P-C80-BA

140G 125A H Frame Mtr Protection Ckt-Bkr

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140MG-H8P-C80-BA product image
Allen-Bradley 140MG-H8P-C80-BA product image
Allen-Bradley 140MG-H8P-C80-BA product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of poles
3
Number of auxiliary contacts as change-over contact
2
With integrated under voltage release
False
Rated permanent current Iu
80 A
Type of control element
Toggle
Rated impulse withstand voltage (Uimp)
8 kV
Frame size
125 A
Magnetic trip current
Cam setting I: 880 A
Hp rating
60Hp @ 575V, 3-phase
Watt loss
20.4 W
Insulation voltage (Ui)
Rated 1000V per IEC
KW rating, max
75 kW @ 690V, 3-phase, AC-3
Rated ultimate short-circuit breaking capacity for Type D combination (Icu)
65kA @ 440V AC per IEC 60947-2/GB 14048.2
Electrical life cycle
8000 @ 415V AC
Rated service short-circuit breaking capacity for Type D combination (Ics)
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
Instantaneous trip circuit breaker (magnetic only) SCCR, max
65kA @ 480V AC per NEMA/UL-489/CSA for combination controller rating
Instantaneous trip setting
3 to 125 A
Rated ultimate short-circuit breaking capacity (Icu)
65kA @ 220...230V AC per IEC 60947-2/GB 14048.2
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
Protection type
Adjustable magnetic only (less than 13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Interrupting rating/breaking capacity
35...65kA @ 480V
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP20
Weight, approx
2.6 lb
Mechanical life operations
25000 /h
Factory option
2 NO/NC auxiliary + 1 alarm, 250V AC/DC
Height
130 mm
Device construction
Built-in device fixed built-in technique
Width
90 mm
Depth
82.55 mm
Operating temperature
-13 °F
Storage temperature
-40 °F
Wire temperature rating
Al or Cu 75 °C
Ambient temperature without derating
104 °F
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Link to Literature Library for Selectivity Guide 140G-TD050
General Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
General Link to Literature Library for Installation Instructions 140G-IN097
General 140G Specifications and Technical Data 140G-TD101
Technical Data 140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles
3
Number of auxiliary contacts as change-over contact
2
With integrated under voltage release
False
Rated permanent current Iu
80 A
Type of control element
Toggle
Rated impulse withstand voltage (Uimp)
8 kV
Frame size
125 A
Magnetic trip current
Cam setting I: 880 A
Hp rating
60Hp @ 575V, 3-phase
Watt loss
20.4 W
Insulation voltage (Ui)
Rated 1000V per IEC
KW rating, max
75 kW @ 690V, 3-phase, AC-3
Rated ultimate short-circuit breaking capacity for Type D combination (Icu)
65kA @ 440V AC per IEC 60947-2/GB 14048.2
Electrical life cycle
8000 @ 415V AC
Rated service short-circuit breaking capacity for Type D combination (Ics)
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
Instantaneous trip circuit breaker (magnetic only) SCCR, max
65kA @ 480V AC per NEMA/UL-489/CSA for combination controller rating
Instantaneous trip setting
3 to 125 A
Rated ultimate short-circuit breaking capacity (Icu)
65kA @ 220...230V AC per IEC 60947-2/GB 14048.2
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
Protection type
Adjustable magnetic only (less than 13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Interrupting rating/breaking capacity
35...65kA @ 480V
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP20
Weight, approx
2.6 lb
Mechanical life operations
25000 /h
Factory option
2 NO/NC auxiliary + 1 alarm, 250V AC/DC
Height
130 mm
Device construction
Built-in device fixed built-in technique
Width
90 mm
Depth
82.55 mm
Operating temperature
-13 °F
Storage temperature
-40 °F
Wire temperature rating
Al or Cu 75 °C
Ambient temperature without derating
104 °F
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Link to Literature Library for Selectivity Guide General
140G-TD050
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast General
--
Link to Literature Library for Installation Instructions General
140G-IN097
140G Specifications and Technical Data General
140G-TD101
140g-td102_-en-p Technical Data
140G-TD102
Type Resource Publication
General Product Cutsheet --
General Link to Literature Library for Selectivity Guide 140G-TD050
General Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
General Link to Literature Library for Installation Instructions 140G-IN097
General 140G Specifications and Technical Data 140G-TD101
Technical Data 140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
140G 125A H Frame Mtr Protection Ckt-Bkr
CloseClose
140MG-H8P-C80-BA
Close
Print
Chevron LeftChevron Left
Allen-Bradley 140MG-H8P-C80-BA product image
Chevron LeftChevron Left
Allen-Bradley 140MG-H8P-C80-BA product image
Allen-Bradley 140MG-H8P-C80-BA product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose