Loading
View all 140MG MCP
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
140MG-H8E-C60-AJ

125A H Frame Mtr Protection Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
140MG - Motor Protection Circuit Breakers, H frame, 35..65 kA at 480V, Thermal/Magnetic, TMD, Rated Current 60 A, 1 NO/NC AUX + Alarm, 24V
  • Add to BOM
  • Repair services
  • Get support
140MG-H8E-C60-AJ

125A H Frame Mtr Protection Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
140MG - Motor Protection Circuit Breakers, H frame, 35..65 kA at 480V, Thermal/Magnetic, TMD, Rated Current 60 A, 1 NO/NC AUX + Alarm, 24V
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
140MG-H8E-C60-AJ
UPC
887172614118
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Adjustable rated motor current
I1 = 0.4...1 x In (24...60 A)
Control element
Toggle
Electrical life cycle
8000 @ 415V AC
Instantaneous current
Adjustable from 6...13 x In
Insulation voltage (Ui)
Rated 1000V per IEC
Interrupting rating
65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5
Interrupting rating/breaking capacity
High break
Number of poles
3
Phase failure sensitive
True
Rated impulse withstand voltage (Uimp)
8 kV
Rated motor current, max (In)
60 A
Rated operating voltage
220 A
Rated permanent current Iu
60 A
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
Rated ultimate short-circuit breaking capacity (Icu)
70kA @ 500V DC- 3 poles in series per IEC 60947-2
Switch off technique
Thermomagnetic
Trip class
Class 3E, 5E, 10E, 20E (approx. 2...20 s)
Type of control element
Other
Type of electrical connection of main circuit
Screw connection
Unbalace detection
50% of I1, ON or OFF
Voltage for reverse-fed circuit breaker, max
480V AC per UL/CSA
With integrated auxiliary switch
False
With integrated under voltage release
False
With thermal protection
True
Ambient temperature without derating
104 °F [40 °C]
Operating temperature
-13 °F
Storage temperature
-40 °F
Wire temperature rating
Cu 75 °C
Construction
Depth
82.5 mm
Device construction
Built-in device fixed built-in technique
Frame size
125 A
Height
130 mm
Width
90 mm
Mechanical
Degree of protection (IP)
IP20
Factory option
1 NO/NC auxiliary + 1 alarm 24V AC/DC
Mechanical life operations
25000 /h
Protection type
Thermal/magnetic- adjustable thermal/fixed magnetic TMD
Weight, approx
2.6 lb
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Link to Literature Library for Selectivity Guide 140G-TD050
Specifications and Technical Data 140G-TD101
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Link to Literature Library for Installation Instructions 140G-IN101
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140MG-H8E-C60-AJ
UPC
887172614118
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Electrical & Connectivity
Adjustable rated motor current
I1 = 0.4...1 x In (24...60 A)
Control element
Toggle
Electrical life cycle
8000 @ 415V AC
Instantaneous current
Adjustable from 6...13 x In
Insulation voltage (Ui)
Rated 1000V per IEC
Interrupting rating
65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5
Interrupting rating/breaking capacity
High break
Number of poles
3
Phase failure sensitive
True
Rated impulse withstand voltage (Uimp)
8 kV
Rated motor current, max (In)
60 A
Rated operating voltage
220 A
Rated permanent current Iu
60 A
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
Rated ultimate short-circuit breaking capacity (Icu)
70kA @ 500V DC- 3 poles in series per IEC 60947-2
Switch off technique
Thermomagnetic
Trip class
Class 3E, 5E, 10E, 20E (approx. 2...20 s)
Type of control element
Other
Type of electrical connection of main circuit
Screw connection
Unbalace detection
50% of I1, ON or OFF
Voltage for reverse-fed circuit breaker, max
480V AC per UL/CSA
With integrated auxiliary switch
False
With integrated under voltage release
False
With thermal protection
True
Compliance & Environment
Ambient temperature without derating
104 °F [40 °C]
Operating temperature
-13 °F
Storage temperature
-40 °F
Wire temperature rating
Cu 75 °C
Physical Characteristics
Construction
Depth
82.5 mm
Device construction
Built-in device fixed built-in technique
Frame size
125 A
Height
130 mm
Width
90 mm
Mechanical
Degree of protection (IP)
IP20
Factory option
1 NO/NC auxiliary + 1 alarm 24V AC/DC
Mechanical life operations
25000 /h
Protection type
Thermal/magnetic- adjustable thermal/fixed magnetic TMD
Weight, approx
2.6 lb
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
Link to Literature Library for Selectivity Guide General
140G-TD050
Specifications and Technical Data General
140G-TD101
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast General
--
Link to Literature Library for Installation Instructions General
140G-IN101
140g-td102_-en-p Technical Data
140G-TD102
General Publication
Product Cutsheet --
Link to Literature Library for Selectivity Guide 140G-TD050
Specifications and Technical Data 140G-TD101
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Link to Literature Library for Installation Instructions 140G-IN101
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140mg-ct022_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
125A H Frame Mtr Protection Ckt-Bkr
CloseClose
140MG-H8E-C60-AJ
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 140MG MCP
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose