140G 125A H Frame Mtr Protection Ckt-Bkr
| Unique Product Identifier |
140MG-H8E-C60-AA
|
|---|---|
| UPC |
889508407210
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| With integrated auxiliary switch |
False
|
|---|---|
| With integrated under voltage release |
False
|
| Rated permanent current Iu |
60 A
|
| Rated operating voltage |
220 A
|
| Type of control element |
Other
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated motor current, max (In) |
60 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Electrical life cycle |
8000 @ 415V AC
|
| Adjustable rated motor current |
I1 = 0.4...1 x In (24...60 A)
|
| Trip class |
Class 3E, 5E, 10E, 20E (approx. 2...20 s)
|
| Voltage for reverse-fed circuit breaker, max |
480V AC per UL/CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
70kA @ 500V DC- 3 poles in series per IEC 60947-2
|
| Rated service short-circuit breaking capacity (Ics) |
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
|
| Interrupting rating |
65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5
|
| Instantaneous current |
Adjustable from 6...13 x In
|
| Number of poles |
3
|
| With thermal protection |
True
|
| Phase failure sensitive |
True
|
| Switch off technique |
Thermomagnetic
|
| Control element |
Toggle
|
| Interrupting rating/breaking capacity |
High break
|
| Unbalace detection |
50% of I1, ON or OFF
|
| Width |
90 mm
|
|---|---|
| Depth |
82.5 mm
|
| Height |
130 mm
|
| Frame size |
125 A
|
| Device construction |
Built-in device fixed built-in technique
|
| Degree of protection (IP) |
IP20
|
|---|---|
| Mechanical life operations |
25000 /h
|
| Protection type |
Thermal/magnetic- adjustable thermal/fixed magnetic TMD
|
| Factory option |
1 NO/NC auxiliary + 1 alarm, 250V AC/DC
|
| Weight, approx |
2.6 lb
|
| Wire temperature rating |
Cu 75 °C
|
|---|---|
| Operating temperature |
-13 °F
|
| Storage temperature |
-40 °F
|
| Ambient temperature without derating |
104 °F [40 °C]
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
140MG-H8E-C60-AA
|
|---|---|
| UPC |
889508407210
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| With integrated auxiliary switch |
False
|
|---|---|
| With integrated under voltage release |
False
|
| Rated permanent current Iu |
60 A
|
| Rated operating voltage |
220 A
|
| Type of control element |
Other
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated motor current, max (In) |
60 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Electrical life cycle |
8000 @ 415V AC
|
| Adjustable rated motor current |
I1 = 0.4...1 x In (24...60 A)
|
| Trip class |
Class 3E, 5E, 10E, 20E (approx. 2...20 s)
|
| Voltage for reverse-fed circuit breaker, max |
480V AC per UL/CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
70kA @ 500V DC- 3 poles in series per IEC 60947-2
|
| Rated service short-circuit breaking capacity (Ics) |
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
|
| Interrupting rating |
65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5
|
| Instantaneous current |
Adjustable from 6...13 x In
|
| Number of poles |
3
|
| With thermal protection |
True
|
| Phase failure sensitive |
True
|
| Switch off technique |
Thermomagnetic
|
| Control element |
Toggle
|
| Interrupting rating/breaking capacity |
High break
|
| Unbalace detection |
50% of I1, ON or OFF
|
| Width |
90 mm
|
|---|---|
| Depth |
82.5 mm
|
| Height |
130 mm
|
| Frame size |
125 A
|
| Device construction |
Built-in device fixed built-in technique
|
| Degree of protection (IP) |
IP20
|
|---|---|
| Mechanical life operations |
25000 /h
|
| Protection type |
Thermal/magnetic- adjustable thermal/fixed magnetic TMD
|
| Factory option |
1 NO/NC auxiliary + 1 alarm, 250V AC/DC
|
| Weight, approx |
2.6 lb
|
| Wire temperature rating |
Cu 75 °C
|
|---|---|
| Operating temperature |
-13 °F
|
| Storage temperature |
-40 °F
|
| Ambient temperature without derating |
104 °F [40 °C]
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Link to Literature Library for Installation Instructions
General
140G-IN101 |
|
Circuit Protection Design and SCCR Tables (All Product Categories)
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 140G Specifications and Technical Data | 140G-TD101 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Link to Literature Library for Installation Instructions | 140G-IN101 |
| Circuit Protection Design and SCCR Tables (All Product Categories) | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Accessories
Alternative Products
Technotes
| Technotes |
|---|