View all 140MG MCP
140MG-G8P-C30-SJ
140G 125A G Frame Mtr Protection Ckt-Bkr
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated permanent current Iu |
30 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
125 A
|
| Magnetic trip current |
Cam setting I: 330 A
|
| Hp rating |
5Hp @ 230V, 3-phase
|
| Watt loss |
6.9 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| KW rating, max |
5.5 kW @ 230V, 3-phase, AC-3
|
| Rated ultimate short-circuit breaking capacity for Type D combination (Icu) |
65kA @ 440V AC per IEC 60947-2/GB 14048.2
|
| Electrical life cycle |
8000 @ 415V AC
|
| Rated service short-circuit breaking capacity for Type D combination (Ics) |
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
|
| Instantaneous trip circuit breaker (magnetic only) SCCR, max |
65kA @ 480V AC per NEMA/UL-489/CSA for combination controller rating
|
| Instantaneous trip setting |
3 to 125 A
|
| Rated ultimate short-circuit breaking capacity (Icu) |
65kA @ 220...230V AC per IEC 60947-2/GB 14048.2
|
| Rated service short-circuit breaking capacity (Ics) |
75% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
|
| Protection type |
Adjustable magnetic only (less than 13 x In)
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Interrupting rating/breaking capacity |
35...65kA @ 480V
|
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP20
|
| Weight, approx |
2.4 lb
|
| Mechanical life operations |
25000 /h
|
| Factory option |
Shunt open release, 24...30V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Operating temperature |
-13 °F
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Ambient temperature without derating |
104 °F
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated permanent current Iu |
30 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
125 A
|
| Magnetic trip current |
Cam setting I: 330 A
|
| Hp rating |
5Hp @ 230V, 3-phase
|
| Watt loss |
6.9 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| KW rating, max |
5.5 kW @ 230V, 3-phase, AC-3
|
| Rated ultimate short-circuit breaking capacity for Type D combination (Icu) |
65kA @ 440V AC per IEC 60947-2/GB 14048.2
|
| Electrical life cycle |
8000 @ 415V AC
|
| Rated service short-circuit breaking capacity for Type D combination (Ics) |
100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
|
| Instantaneous trip circuit breaker (magnetic only) SCCR, max |
65kA @ 480V AC per NEMA/UL-489/CSA for combination controller rating
|
| Instantaneous trip setting |
3 to 125 A
|
| Rated ultimate short-circuit breaking capacity (Icu) |
65kA @ 220...230V AC per IEC 60947-2/GB 14048.2
|
| Rated service short-circuit breaking capacity (Ics) |
75% of Icu @ 690V AC per IEC 60947-2/GB 14048.2
|
| Protection type |
Adjustable magnetic only (less than 13 x In)
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Interrupting rating/breaking capacity |
35...65kA @ 480V
|
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP20
|
| Weight, approx |
2.4 lb
|
| Mechanical life operations |
25000 /h
|
| Factory option |
Shunt open release, 24...30V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Operating temperature |
-13 °F
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Ambient temperature without derating |
104 °F
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Installation Instructions
General
140G-IN076 |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
140G 125A G Frame Mtr Protection Ckt-Bkr
140MG-G8P-C30-SJ
Close
Print
Copyright ©2026 Rockwell Automation, Inc.