Loading
  • alt text
alt text
140M-F8E-C10-CX

Motor Protection Circuit- Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140M-F8E-C10-CX product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2025, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2025 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2025, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2025 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Certification
Drawings
Documents
Certifications
Alternative Products
Technotes
Adj. Thermal Current Range (A)
6.3 - 10A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
4 kw
Rated permanent current Iu
10 A
Rated operation power at AC-3, 230 V
2.2 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
6.3 A
Type of electrical connection of main circuit
Screw connection
Magnetic release current per IEC
130 A
Magnetic trip current, nom
130 A
Rated operational current (Ie) per IEC
10 A
Rated supply current (Ie)
6.3 A
Current range
6.3...10 A
Short circuit current for UL 60947-4-1 self-protected (Type E) combination motor controller, max
65kA @ 480V/277V
Ultimate short circuit breaking capacity (Icu) per IEC
65kA @ 440/460V AC
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500/525V AC
Insulation voltage (Ui)
Rated 690V per IEC
Hp rating, max
7.5Hp @ 575V, 3-phase
Electrical life cycle
30000 ops (Ie maximum)
Switching of standard motors per IEC
7.5 kW @ 690V (AC-3), 3-phase
KW rating, max
7.5 kW @ 690V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 230/240V AC
Short circuit current (Type 2 coordination), max
65kA @ 480V with 100-C IEC contactors
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Short circuit current for UL 60947-4-1 Type F combination motor controller, max
65 kA @ 480Y/277V with 100 C IEC contactors
Total power loss (Pv) for circuit breaker
7…22 W @ rated load/operating temperature
Rated thermal current (Ith)
6.3...45 A up to 60 °C (140 °F) ambient temperature
Short circuit current for tap conductor protection, max
65 kA @ 480Y/277V, UL 60947-4-1-manual motor controller
Fuse or circuit breaker per NEC, max
600 A, UL 60947-4-1-manual motor controller
Fuse or circuit breaker rating per NEC, max
600 A, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III, 8 kV (disconnect)
Short circuit current for group motor installation, max
65kA @ 480V, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated frequency
45 Hz
Phase loss protection
Differential release
Width
54 mm
Depth
110 mm
Height
111.4 mm
Frame size
Frame size F, 45 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V with 100-C IEC contactors
Contactor size, min
100-C30, UL-508 -Type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
782 lb
Mechanical life operations
30000 /h
Breaking capacity
High breaking capacity
Shock
Transport (60068-2-27): 30 G/11 ms, OFF
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration
Ops (60068-2-6): 5 G
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-25 °C
Site altitude
To 2000 m N.N. (6561 ft)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Magnetic release current (±20 %)
Fixed setting: 18…22 x Ie maximum (Ie maximum = maximum values of setting ranges) for T version
Pollution degree
3
Climatic resistance
Operating humidity/moisture heat (60068-2-3): 5...95% non-condensing
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adj. Thermal Current Range (A)
6.3 - 10A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
4 kw
Rated permanent current Iu
10 A
Rated operation power at AC-3, 230 V
2.2 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
6.3 A
Type of electrical connection of main circuit
Screw connection
Magnetic release current per IEC
130 A
Magnetic trip current, nom
130 A
Rated operational current (Ie) per IEC
10 A
Rated supply current (Ie)
6.3 A
Current range
6.3...10 A
Short circuit current for UL 60947-4-1 self-protected (Type E) combination motor controller, max
65kA @ 480V/277V
Ultimate short circuit breaking capacity (Icu) per IEC
65kA @ 440/460V AC
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500/525V AC
Insulation voltage (Ui)
Rated 690V per IEC
Hp rating, max
7.5Hp @ 575V, 3-phase
Electrical life cycle
30000 ops (Ie maximum)
Switching of standard motors per IEC
7.5 kW @ 690V (AC-3), 3-phase
KW rating, max
7.5 kW @ 690V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 230/240V AC
Short circuit current (Type 2 coordination), max
65kA @ 480V with 100-C IEC contactors
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Short circuit current for UL 60947-4-1 Type F combination motor controller, max
65 kA @ 480Y/277V with 100 C IEC contactors
Total power loss (Pv) for circuit breaker
7…22 W @ rated load/operating temperature
Rated thermal current (Ith)
6.3...45 A up to 60 °C (140 °F) ambient temperature
Short circuit current for tap conductor protection, max
65 kA @ 480Y/277V, UL 60947-4-1-manual motor controller
Fuse or circuit breaker per NEC, max
600 A, UL 60947-4-1-manual motor controller
Fuse or circuit breaker rating per NEC, max
600 A, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III, 8 kV (disconnect)
Short circuit current for group motor installation, max
65kA @ 480V, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 60947-4-1-manual motor controller with 100-C IEC contactors
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated frequency
45 Hz
Phase loss protection
Differential release
Width
54 mm
Depth
110 mm
Height
111.4 mm
Frame size
Frame size F, 45 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V with 100-C IEC contactors
Contactor size, min
100-C30, UL-508 -Type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
782 lb
Mechanical life operations
30000 /h
Breaking capacity
High breaking capacity
Shock
Transport (60068-2-27): 30 G/11 ms, OFF
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration
Ops (60068-2-6): 5 G
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-25 °C
Site altitude
To 2000 m N.N. (6561 ft)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Magnetic release current (±20 %)
Fixed setting: 18…22 x Ie maximum (Ie maximum = maximum values of setting ranges) for T version
Pollution degree
3
Climatic resistance
Operating humidity/moisture heat (60068-2-3): 5...95% non-condensing
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Protection Circuit- Breaker
CloseClose
140M-F8E-C10-CX
Close
Print
Allen-Bradley 140M-F8E-C10-CX product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose