
140M-F-DC25X
IEC Motor Protection Circuit-Breaker

Rockwell Automation announces that as of May 02, 2022, the IEC Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 02, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-F-DC25X
[https://www.rockwellautomation.com/en-us/products/details.140MT-F-DC25X.html]
Product at a glance
Rockwell Automation announces that as of May 02, 2022, the IEC Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 02, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-F-DC25X
[https://www.rockwellautomation.com/en-us/products/details.140MT-F-DC25X.html]
Product at a glance
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Technical Data | 140-td005_-en-p | 140-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Documents
140m-td002_-en-p
Technical Data
140M-TD002 |
140-td005_-en-p
Technical Data
140-TD005 |
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Technical Data | 140-td005_-en-p | 140-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.