Loading
  • alt text
alt text
140M-D8N-C16

Motor Circuit Protector Circuit-Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140M-D8N-C16 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 03, 2022, the Motor Circuit Protector Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 03, 2022 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9N-C16 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9N-C16.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 03, 2022, the Motor Circuit Protector Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 03, 2022 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9N-C16 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9N-C16.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Documents
Certifications
Alternative Products
Technotes
Circuit Breaker Type
Motor Circuit Protector
Number of poles
3
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Complete device with protection unit
True
Rated permanent current Iu
16 A
Rated voltage
230 V
Type of control element
Turn button
Magnetic release current per IEC
208 A
Rated operational current (Ie) per IEC
16 A
Current range
16 A
Rated supply current (Ie)
1.6 A
Ultimate interrupting current for group motor installation
65kA @ 480V
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 690V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500V
Magnetic trip current
208 A
Hp rating, max
5Hp @ 230V, 3-phase
Rated insulation voltage (Ui)
Rated 690V per IEC, SEV, VDE0660
KW rating, max
7.5 kW @ 400/415V (AC-3), 3-phase
Switching of standard motors per IEC
7.5 kW @ 400/415V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 400/415V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Electrical life cycle
100000 ops (Ie maximum)
Rated thermal current (Ith)
1.6…32 A up to 60 °C ambient temperature
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Protection type
Fixed magnetic only (13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Switching frequency, max
25 ops/h
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Suitable for DIN rail (top hat rail) mounting
False
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Vibration
Ops (60068-2-6): 5 G
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Factory option
No circuit-breaker auxiliary or trip contacts
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
2000 m (NN)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Pollution degree
3
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Frame size
Frame size D, 32 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size, min
100-C30, UL 508-Type E self-protected combination motor controller with 100-C contactors
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Type Resource Publication
Technical Data 140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit Breaker Type
Motor Circuit Protector
Number of poles
3
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Complete device with protection unit
True
Rated permanent current Iu
16 A
Rated voltage
230 V
Type of control element
Turn button
Magnetic release current per IEC
208 A
Rated operational current (Ie) per IEC
16 A
Current range
16 A
Rated supply current (Ie)
1.6 A
Ultimate interrupting current for group motor installation
65kA @ 480V
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 690V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500V
Magnetic trip current
208 A
Hp rating, max
5Hp @ 230V, 3-phase
Rated insulation voltage (Ui)
Rated 690V per IEC, SEV, VDE0660
KW rating, max
7.5 kW @ 400/415V (AC-3), 3-phase
Switching of standard motors per IEC
7.5 kW @ 400/415V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 400/415V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Electrical life cycle
100000 ops (Ie maximum)
Rated thermal current (Ith)
1.6…32 A up to 60 °C ambient temperature
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Protection type
Fixed magnetic only (13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Switching frequency, max
25 ops/h
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Suitable for DIN rail (top hat rail) mounting
False
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Vibration
Ops (60068-2-6): 5 G
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Factory option
No circuit-breaker auxiliary or trip contacts
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
2000 m (NN)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Pollution degree
3
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Frame size
Frame size D, 32 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size, min
100-C30, UL 508-Type E self-protected combination motor controller with 100-C contactors
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Documents
140m-td002_-en-p Technical Data
140M-TD002
Type Resource Publication
Technical Data 140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Circuit Protector Circuit-Breaker
CloseClose
140M-D8N-C16
Close
Print
Allen-Bradley 140M-D8N-C16 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose