Loading
View all 140M IEC Circuit Breakers
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
140M-D8N-C16-CX-KN

Motor Circuit Protector Circuit- Breaker

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2023, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2023 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2023, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2023 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Environmental
Construction
Certification
Documents
Alternative Products
Technotes
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Number of poles
3
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Complete device with protection unit
True
Rated permanent current Iu
16 A
Rated voltage
200 V
Type of control element
Turn button
Rated frequency
50 Hz
Current range
16 A
Rated supply current (Ie)
1.6 A
Rated operational current (Ie)
16 A per IEC
Magnetic release current
208 A per IEC
Magnetic trip current
208 A
Hp rating, max
5Hp @ 230V, 3-phase
Ultimate interrupting current
65kA @ 480V group motor
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
80A @ 500V AC per IEC
Ultimate short circuit breaking capacity (Icu)
6kA @ 690V AC per IEC
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
KW rating, max
7.5 kW @ 400/415V (AC-3), 3-phase
Switching of standard motors
7.5 kW @ 400/415V (AC-3), 3-phase per IEC
Electrical life cycle
100000 ops (Ie maximum)
Rated thermal current (Ith)
1.6…32 A up to 60 °C (140 °F) ambient temperature
Fuse or circuit breaker, max
450 A, UL 508-manual motor controller with 100-C contactors per NEC
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Rated service short-circuit breaking capacity (Ics)
50kA @ 500V AC per IEC
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges
Short circuit current, max
65 kA @ 480Y/277V for UL 508 self-protected (Type E) combination motor controller
Protection type
Fixed magnetic only (13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Switching frequency, max
25 ops/h
Phase loss protection
Differential release
Total power loss (Pv)
6...11.6 W @ rated load/operating temperature for circuit breaker
Suitable for DIN rail (top hat rail) mounting
False
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Vibration
Ops (60068-2-6): 5 G
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Factory option
No circuit-breaker auxiliary or trip contacts
Overload protection characteristics
IEC 60947-4-1 motor protection
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
To 2000 m N.N. (6561 ft)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Pollution degree
3
Moisture heat
40 °C, relative humidity 93 %, 56 d
Dry heat
100 °C, relative humidity < 50 %, 7 d
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Packaging
Single pack
Frame size
Frame size D, 32 A
Contactor size, min
100-C30, UL 508 type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Number of poles
3
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Complete device with protection unit
True
Rated permanent current Iu
16 A
Rated voltage
200 V
Type of control element
Turn button
Rated frequency
50 Hz
Current range
16 A
Rated supply current (Ie)
1.6 A
Rated operational current (Ie)
16 A per IEC
Magnetic release current
208 A per IEC
Magnetic trip current
208 A
Hp rating, max
5Hp @ 230V, 3-phase
Ultimate interrupting current
65kA @ 480V group motor
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
80A @ 500V AC per IEC
Ultimate short circuit breaking capacity (Icu)
6kA @ 690V AC per IEC
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
KW rating, max
7.5 kW @ 400/415V (AC-3), 3-phase
Switching of standard motors
7.5 kW @ 400/415V (AC-3), 3-phase per IEC
Electrical life cycle
100000 ops (Ie maximum)
Rated thermal current (Ith)
1.6…32 A up to 60 °C (140 °F) ambient temperature
Fuse or circuit breaker, max
450 A, UL 508-manual motor controller with 100-C contactors per NEC
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Rated service short-circuit breaking capacity (Ics)
50kA @ 500V AC per IEC
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges
Short circuit current, max
65 kA @ 480Y/277V for UL 508 self-protected (Type E) combination motor controller
Protection type
Fixed magnetic only (13 x In)
Motor drive integrated
False
With switched-off indicator
False
Motor drive optional
True
Position of connection for main current circuit
Front side
Type of electrical connection of main circuit
Screw connection
Switching frequency, max
25 ops/h
Phase loss protection
Differential release
Total power loss (Pv)
6...11.6 W @ rated load/operating temperature for circuit breaker
Suitable for DIN rail (top hat rail) mounting
False
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Vibration
Ops (60068-2-6): 5 G
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Factory option
No circuit-breaker auxiliary or trip contacts
Overload protection characteristics
IEC 60947-4-1 motor protection
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
To 2000 m N.N. (6561 ft)
Dependence on temperature
No reduction @ 60 °C (140 °F)
Pollution degree
3
Moisture heat
40 °C, relative humidity 93 %, 56 d
Dry heat
100 °C, relative humidity < 50 %, 7 d
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Packaging
Single pack
Frame size
Frame size D, 32 A
Contactor size, min
100-C30, UL 508 type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Circuit Protector Circuit- Breaker
CloseClose
140M-D8N-C16-CX-KN
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose