Loading
View all 140M IEC Circuit Breakers
  • alt text
alt text
140M-D8E-C32

Motor Protection Circuit-Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140M-D8E-C32 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 16, 2021, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 16, 2021 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9E-C32 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9E-C32.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 16, 2021, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 16, 2021 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9E-C32 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9E-C32.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Drawings
Documents
Certifications
Alternative Products
Technotes
Current Rating
27 - 32 A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
50 kA
Rated operation power at AC-3, 400 V
15 kw
Rated permanent current Iu
32 A
Rated operation power at AC-3, 230 V
7.5 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
27 A
Type of electrical connection of main circuit
Screw connection
Rated frequency
60 Hz
Magnetic release current per IEC
448 A
Rated operational current (Ie) per IEC
32 A
Magnetic trip current
448 A
Rated supply current (Ie)
1.6 A
Total power loss (Pv) for circuit breaker at rated load operating temperature
6 W
Current range
27 to 32 A
Ultimate short circuit breaking capacity (Icu) per IEC
65kA @ 230/240V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 230/240V
Hp rating, max
7.5Hp @ 200V, 3-phase
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Electrical life cycle
100000 ops (Ie maximum)
Switching of standard motors per IEC
7.5 kW @ 230/240V (AC-3), 3-phase
KW rating, max
25 kW @ 690V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 230/240V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for group motor installation with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
30kA @ 600V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
30kA @ 480V, UL 508-manual motor controller
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Overload trip class
10
Phase loss protection
Differential release
Degree of protection (IP)
IP2X
Weight
373 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 g, 11 ms, all axes
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
2000 m (NN)
Dependence on temperature
No current reduction
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges
Pollution degree
3
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Frame size
Frame size D, 32 A
Contactor size, min
100-C37, UL 508-manual motor controller
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current Rating
27 - 32 A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
50 kA
Rated operation power at AC-3, 400 V
15 kw
Rated permanent current Iu
32 A
Rated operation power at AC-3, 230 V
7.5 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
27 A
Type of electrical connection of main circuit
Screw connection
Rated frequency
60 Hz
Magnetic release current per IEC
448 A
Rated operational current (Ie) per IEC
32 A
Magnetic trip current
448 A
Rated supply current (Ie)
1.6 A
Total power loss (Pv) for circuit breaker at rated load operating temperature
6 W
Current range
27 to 32 A
Ultimate short circuit breaking capacity (Icu) per IEC
65kA @ 230/240V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 230/240V
Hp rating, max
7.5Hp @ 200V, 3-phase
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Electrical life cycle
100000 ops (Ie maximum)
Switching of standard motors per IEC
7.5 kW @ 230/240V (AC-3), 3-phase
KW rating, max
25 kW @ 690V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 230/240V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for group motor installation with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
30kA @ 600V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
30kA @ 480V, UL 508-manual motor controller
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Overload trip class
10
Phase loss protection
Differential release
Degree of protection (IP)
IP2X
Weight
373 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 g, 11 ms, all axes
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
2000 m (NN)
Dependence on temperature
No current reduction
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges
Pollution degree
3
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Frame size
Frame size D, 32 A
Contactor size, min
100-C37, UL 508-manual motor controller
Device construction
Built-in device fixed built-in technique
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Protection Circuit-Breaker
CloseClose
140M-D8E-C32
Close
Print
Allen-Bradley 140M-D8E-C32 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose