Loading
View all 140M IEC Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
140M-D8E-C16-KY-XC

Motor Protection Circuit- Breaker

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2023, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2023 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2023, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
140M-D8E-C16-KY-XC
UPC
781180778834
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Amperage Rating
10 - 16A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
7.5 kw
Rated permanent current Iu
16 A
Rated operation power at AC-3, 230 V
4 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
10 A
Type of electrical connection of main circuit
Screw connection
Magnetic release current per IEC
208 A
Rated operational current (Ie) per IEC
16 A
Magnetic trip current
208 A
Rated supply current (Ie)
1.6 A
Short circuit current (Icu) for group motor installation, max
65kA @ 480V
Current range
10...16 A
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 690V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500V
Hp rating, max
5Hp @ 230V, 3-phase
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Electrical life cycle
100000 ops (Ie maximum)
Short circuit current for self-protected combination motor controller with 100-C contactor, max
65 kA @ 480Y/277V, UL 508-Type E
Short circuit current for combination motor controller with 100-K contactor, max
65 kA @ 480Y/277V, UL 508-Type F
Switching of standard motors per IEC
7.5 kW @ 400/415V (AC-3), 3-phase
KW rating, max
7.5 kW @ 415V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 400/415V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for group motor installation with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for group motor installation with 100-K contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-K contactor, max
65kA @ 480V, UL 508-manual motor controller
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Short circuit current for combination motor controller with 100-C contactor, max
65 kA @ 480Y/277V, UL 508-Type F
Short circuit current for tap conductor protection, max
65 kA @ 480Y/277V, UL 508-manual motor controller
Short circuit current for combination motor controller, max
65kA @ 480V/277V, UL 508-self-protected (Type E)
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Fuse or circuit breaker rating with 100-K contactor per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating with 100-C contactor per NEC, max
450 A, UL 508-manual motor controller
Width
45 mm
Depth
70 mm
Height
92 mm
Packaging
Single pack
Frame size
Frame size D, 32 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size (100-K), min
100-K12: UL-508-Type F combination motor controller
Contactor size (100-C), min
100-C30, UL-508 -Type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
373 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration
Ops (60068-2-6): 5 G
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
To 2000 N.N.(m)
Moisture heat
40 °C, relative humidity 93 %, 56 d, (60068-2-3)
Dry heat
100 °C, relative humidity < 50 %, 7 d, (60086-2-2)
Dependence on temperature
No current reduction @ 60 °C
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30)
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Pollution degree
3
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140M-D8E-C16-KY-XC
UPC
781180778834
Estimated Lead Time
14 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Amperage Rating
10 - 16A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
7.5 kw
Rated permanent current Iu
16 A
Rated operation power at AC-3, 230 V
4 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
10 A
Type of electrical connection of main circuit
Screw connection
Magnetic release current per IEC
208 A
Rated operational current (Ie) per IEC
16 A
Magnetic trip current
208 A
Rated supply current (Ie)
1.6 A
Short circuit current (Icu) for group motor installation, max
65kA @ 480V
Current range
10...16 A
Ultimate short circuit breaking capacity (Icu) per IEC
6kA @ 690V
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 500V
Hp rating, max
5Hp @ 230V, 3-phase
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Electrical life cycle
100000 ops (Ie maximum)
Short circuit current for self-protected combination motor controller with 100-C contactor, max
65 kA @ 480Y/277V, UL 508-Type E
Short circuit current for combination motor controller with 100-K contactor, max
65 kA @ 480Y/277V, UL 508-Type F
Switching of standard motors per IEC
7.5 kW @ 400/415V (AC-3), 3-phase
KW rating, max
7.5 kW @ 415V (AC-3), 3-phase
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 400/415V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for group motor installation with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-C contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for group motor installation with 100-K contactor, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect with 100-K contactor, max
65kA @ 480V, UL 508-manual motor controller
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Short circuit current for combination motor controller with 100-C contactor, max
65 kA @ 480Y/277V, UL 508-Type F
Short circuit current for tap conductor protection, max
65 kA @ 480Y/277V, UL 508-manual motor controller
Short circuit current for combination motor controller, max
65kA @ 480V/277V, UL 508-self-protected (Type E)
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Fuse or circuit breaker rating with 100-K contactor per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating with 100-C contactor per NEC, max
450 A, UL 508-manual motor controller
Width
45 mm
Depth
70 mm
Height
92 mm
Packaging
Single pack
Frame size
Frame size D, 32 A
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size (100-K), min
100-K12: UL-508-Type F combination motor controller
Contactor size (100-C), min
100-C30, UL-508 -Type E self-protected combination motor controller
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
373 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration
Ops (60068-2-6): 5 G
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Site altitude
To 2000 N.N.(m)
Moisture heat
40 °C, relative humidity 93 %, 56 d, (60068-2-3)
Dry heat
100 °C, relative humidity < 50 %, 7 d, (60086-2-2)
Dependence on temperature
No current reduction @ 60 °C
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30)
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Pollution degree
3
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Motor Protection Circuit- Breaker
CloseClose
140M-D8E-C16-KY-XC
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose