| Adjustment Type |
LSIG-MM
|
|---|---|
| Certifications |
UL Listed, CSA Certified, CE, CCC
|
| Magnetic Trip |
LSIG-MM
|
| Protection |
Electronic
|
| Rating/Size |
2500 A, R-Frame
|
| Standards Compliance |
UL489, CSA22.2 No. 5, IEC 60947-2
|
| UL Interrupting Rating |
125kA @ 480V
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Installation Instructions | 140G-IN074 |
| Product Cutsheet | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Technical Data | Publication |
|---|---|
| 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Adjustment Type |
LSIG-MM
|
|---|---|
| Certifications |
UL Listed, CSA Certified, CE, CCC
|
| Magnetic Trip |
LSIG-MM
|
| Protection |
Electronic
|
| Rating/Size |
2500 A, R-Frame
|
| Standards Compliance |
UL489, CSA22.2 No. 5, IEC 60947-2
|
| UL Interrupting Rating |
125kA @ 480V
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Installation Instructions
General
140G-IN074 |
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
140g-td101_-en-p
Technical Data
140G-TD101 |
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Installation Instructions | 140G-IN074 |
| Product Cutsheet | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Technical Data | Publication |
| 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.