Adjustment Type | LSIG-MM |
---|---|
Certifications | UL Listed, CSA Certified, CE, CCC |
Magnetic Trip | LSIG-MM |
Protection | Electronic |
Rating/Size | 2000 A, R-Frame |
Standards Compliance | UL489, CSA22.2 No. 5, IEC 60947-2 |
UL Interrupting Rating | 125kA @ 480V |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 98 |
Dimension Width | 69.85 |
Dimension Length | 57.15 |
Stock Status | NON_STOCKED |
Weight | 87.09 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adjustment Type | LSIG-MM |
---|---|
Certifications | UL Listed, CSA Certified, CE, CCC |
Magnetic Trip | LSIG-MM |
Protection | Electronic |
Rating/Size | 2000 A, R-Frame |
Standards Compliance | UL489, CSA22.2 No. 5, IEC 60947-2 |
UL Interrupting Rating | 125kA @ 480V |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 98 |
Dimension Width | 69.85 |
Dimension Length | 57.15 |
Stock Status | NON_STOCKED |
Weight | 87.09 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Installation Instructions
General
140G-IN074 |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.