Loading
View all 140G Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
140G-R12K3-E20-MD-RD

3000A R Frame Molded Case Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
140G - Molded Case Circuit Breaker, R frame, 125 kA Interrupt Rating, LSIG-M (electronic), 3 Poles, Rated Current 2000 A (80% Rated), with Door Interlock, Spring Charge Motor, 110...130V AC/DC, Shunt Trip & Shunt Close, 110...120V AC/DC
  • Add to BOM
  • Repair services
  • Get support
140G-R12K3-E20-MD-RD

3000A R Frame Molded Case Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
140G - Molded Case Circuit Breaker, R frame, 125 kA Interrupt Rating, LSIG-M (electronic), 3 Poles, Rated Current 2000 A (80% Rated), with Door Interlock, Spring Charge Motor, 110...130V AC/DC, Shunt Trip & Shunt Close, 110...120V AC/DC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
140G-R12K3-E20-MD-RD
UPC
191326508421
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Ambient temperature without derating
104 °F
Depth
282 mm
Operational voltage rating (Ue)
90% @ 2000...3000 m altitude
Rated uninterrupted current (Iu)
98% @ 2000...3000 m altitude
Storage temperature
-40 °F
Width
427 mm
Wire temperature rating
Al or Cu 75 °C
Complete device with protection unit
True
Current range
80% MCCB
Electrical life cycle
60 ops/hr @ 415V AC
Insulation voltage (Ui)
Rated 1000V per IEC
Integrated earth fault protection
True
Interrupting rating
125kA @ 480V, 50/60 Hz per NEMA/UL 489/CSA C22.2
Motor drive integrated
False
Motor drive optional
True
Number of poles
3
Operating current (In)
2000 A @ 50 ˚C (122 ˚F) per IEC rating
Position of connection for main current circuit
Front side
Protection type
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
Rated impulse withstand voltage (Uimp)
12 kV
Rated permanent current Iu
2000 A
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
80 kA
Rated ultimate short-circuit breaking capacity (Icu)
80kA @ 440V AC, 50/60 Hz per IEC 60947-2
Shunt trip & shunt close
Shunt-trip & shunt close, 110...120V AC/DC
Spring charging motor
Spring charging motor, 110...130V AC/DC
Type of control element
Push button
Type of electrical connection of main circuit
Screw connection
Voltage for reverse-fed circuit breaker, max
690V per IEC
Watt loss
138 W
With integrated under voltage release
False
With switched-off indicator
False
Mechanical
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP40
Factory option
None
Mechanical life operations
60 /h
Suitable for DIN rail (top hat rail) mounting
False
Weight
175 lb
Construction
Device construction
Built-in device fixed built-in technique
Door interlock
With door interlock
Frame size
2500...3000 A
Height
382 mm
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Specifications and Technical Data 140G-TD101
Link to Literature Library for Selectivity Guide 140G-TD050
Link to Literature Library for Installation Instructions 140G-IN074
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Product Cutsheet --
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community UL Listed
  • Eurasion Economic Community
  • UL Listed

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140G-R12K3-E20-MD-RD
UPC
191326508421
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Compliance & Environment
Ambient temperature without derating
104 °F
Depth
282 mm
Operational voltage rating (Ue)
90% @ 2000...3000 m altitude
Rated uninterrupted current (Iu)
98% @ 2000...3000 m altitude
Storage temperature
-40 °F
Width
427 mm
Wire temperature rating
Al or Cu 75 °C
Electrical & Connectivity
Complete device with protection unit
True
Current range
80% MCCB
Electrical life cycle
60 ops/hr @ 415V AC
Insulation voltage (Ui)
Rated 1000V per IEC
Integrated earth fault protection
True
Interrupting rating
125kA @ 480V, 50/60 Hz per NEMA/UL 489/CSA C22.2
Motor drive integrated
False
Motor drive optional
True
Number of poles
3
Operating current (In)
2000 A @ 50 ˚C (122 ˚F) per IEC rating
Position of connection for main current circuit
Front side
Protection type
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
Rated impulse withstand voltage (Uimp)
12 kV
Rated permanent current Iu
2000 A
Rated service short-circuit breaking capacity (Ics)
100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
80 kA
Rated ultimate short-circuit breaking capacity (Icu)
80kA @ 440V AC, 50/60 Hz per IEC 60947-2
Shunt trip & shunt close
Shunt-trip & shunt close, 110...120V AC/DC
Spring charging motor
Spring charging motor, 110...130V AC/DC
Type of control element
Push button
Type of electrical connection of main circuit
Screw connection
Voltage for reverse-fed circuit breaker, max
690V per IEC
Watt loss
138 W
With integrated under voltage release
False
With switched-off indicator
False
Physical Characteristics
Mechanical
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP40
Factory option
None
Mechanical life operations
60 /h
Suitable for DIN rail (top hat rail) mounting
False
Weight
175 lb
Construction
Device construction
Built-in device fixed built-in technique
Door interlock
With door interlock
Frame size
2500...3000 A
Height
382 mm
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specifications and Technical Data General
140G-TD101
Link to Literature Library for Selectivity Guide General
140G-TD050
Link to Literature Library for Installation Instructions General
140G-IN074
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast General
--
Product Cutsheet General
--
140g-td102_-en-p Technical Data
140G-TD102
General Publication
Specifications and Technical Data 140G-TD101
Link to Literature Library for Selectivity Guide 140G-TD050
Link to Literature Library for Installation Instructions 140G-IN074
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Product Cutsheet --
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct002_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140g-ct036_-en-e.pdf}
  • Eurasion Economic Community
  • UL Listed

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
3000A R Frame Molded Case Ckt-Bkr
CloseClose
140G-R12K3-E20-MD-RD
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 140G Circuit Breakers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose