
140G-R12I3-E20-Z1
140G 2000A Frame Molded Case Ckt-Bkr

Rockwell Automation announces that as of October 30, 2017, the 140G 2000A Frame Molded Case Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 30, 2017
Replacement Category:
Functional Replacement
Replacement Product:
140G-R12K3-E20-Z1
[https://www.rockwellautomation.com/en-us/products/details.140G-R12K3-E20-Z1.html]
Product at a glance
Rockwell Automation announces that as of October 30, 2017, the 140G 2000A Frame Molded Case Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 30, 2017
Replacement Category:
Functional Replacement
Replacement Product:
140G-R12K3-E20-Z1
[https://www.rockwellautomation.com/en-us/products/details.140G-R12K3-E20-Z1.html]
Product at a glance
Adjustment Type | LSIG 100% Rate |
---|---|
Protection | Electronic |
Standards Compliance | UL489, CSA22.2 No. 5, IEC 60947-2 |
Trip Unit Rating | 2000A |
Type | Resource | Publication |
---|---|---|
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adjustment Type | LSIG 100% Rate |
---|---|
Protection | Electronic |
Standards Compliance | UL489, CSA22.2 No. 5, IEC 60947-2 |
Trip Unit Rating | 2000A |
Documents
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.