| Adjustment Type |
LSIG
|
|---|---|
| Certifications |
UL Listed, CSA Certified, CE, CCC
|
| Protection |
Electronic
|
| Rating/Size |
800 A, M-Frame
|
| Standards Compliance |
UL489, CSA22.2 No. 5, IEC 60947-2
|
| Trip Unit Rating |
800A
|
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Adjustment Type |
LSIG
|
|---|---|
| Certifications |
UL Listed, CSA Certified, CE, CCC
|
| Protection |
Electronic
|
| Rating/Size |
800 A, M-Frame
|
| Standards Compliance |
UL489, CSA22.2 No. 5, IEC 60947-2
|
| Trip Unit Rating |
800A
|
Documents
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
140g-td101_-en-p
Technical Data
140G-TD101 |
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.