140G-M6K4-D60
800A M Frame Molded Case Ckt-Bkr
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
140G - Molded Case Circuit Breaker, M frame, 65 kA Interrupt Rating, LSIG-M (electronic), 4 Poles, Rated Current 600 A
140G-M6K4-D60
800A M Frame Molded Case Ckt-Bkr
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
140G - Molded Case Circuit Breaker, M frame, 65 kA Interrupt Rating, LSIG-M (electronic), 4 Poles, Rated Current 600 A
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
140G-M6K4-D60
|
|---|---|
| UPC |
887172687051
|
| Estimated Lead Time |
184 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
103.5 mm
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
280 mm
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Complete device with protection unit |
True
|
|---|---|
| Current range |
80% MCCB
|
| Electrical life cycle |
7000 (600...630 A)/5000 (800 A) @ 415V AC
|
| Frame size |
800 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Integrated earth fault protection |
True
|
| Interrupting rating |
65kA @ 480V AC, 50/60 Hz per NEMA, UL, CSA
|
| Maintenance mode offers a preset set of protection parameters |
I5 = 2.5 x In = 1500 A
|
| Maintenance mode offers at instantaneous preset set of protection parameters |
I3 = 4 x In = 2400 A
|
| Maintenance mode offers at long time preset set of protection parameters |
I1 = 1 x In = 600 A, t1 max. = 18 s
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
4
|
| Operating current (In), max |
600A @ 40°C (104 °F) per UL
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
|
| Protection type—Electronic G (ground fault-maintenance mode trip units) |
I4 = 0.2...1 x In (120...600 A), t4 = 0.1, 0.2, 0.4, 0.8 s
|
| Protection type—Electronic I (instantaneous trip units) |
I3 = 900...7200 A
|
| Protection type—Electronic L (long time trip units) |
I1 = 0.4...1 x In (240...600 A), t1 = 3, 6, 12, 18 s
|
| Protection type—Electronic S (short time trip units) |
I2 = 0.6...10 x In (360...6000 A), t2 = 0.05, 0.1, 0.25, 0.5 s
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
600 A
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 70kA @ 400...415V AC, 50/60 Hz
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
Mechanical
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
20000 /h
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Weight |
33.29 lb
|
Construction
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
268 mm
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 3D Model Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 3D Model Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Link to Literature Library for Installation Instructions | 140G-IN042 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Specifications and Technical Data | 140G-TD101 |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
140G-M6K4-D60
|
|---|---|
| UPC |
887172687051
|
| Estimated Lead Time |
184 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Compliance & Environment
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
103.5 mm
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
280 mm
|
| Wire temperature rating |
Al or Cu 75 °C
|
Electrical & Connectivity
| Complete device with protection unit |
True
|
|---|---|
| Current range |
80% MCCB
|
| Electrical life cycle |
7000 (600...630 A)/5000 (800 A) @ 415V AC
|
| Frame size |
800 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Integrated earth fault protection |
True
|
| Interrupting rating |
65kA @ 480V AC, 50/60 Hz per NEMA, UL, CSA
|
| Maintenance mode offers a preset set of protection parameters |
I5 = 2.5 x In = 1500 A
|
| Maintenance mode offers at instantaneous preset set of protection parameters |
I3 = 4 x In = 2400 A
|
| Maintenance mode offers at long time preset set of protection parameters |
I1 = 1 x In = 600 A, t1 max. = 18 s
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
4
|
| Operating current (In), max |
600A @ 40°C (104 °F) per UL
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
|
| Protection type—Electronic G (ground fault-maintenance mode trip units) |
I4 = 0.2...1 x In (120...600 A), t4 = 0.1, 0.2, 0.4, 0.8 s
|
| Protection type—Electronic I (instantaneous trip units) |
I3 = 900...7200 A
|
| Protection type—Electronic L (long time trip units) |
I1 = 0.4...1 x In (240...600 A), t1 = 3, 6, 12, 18 s
|
| Protection type—Electronic S (short time trip units) |
I2 = 0.6...10 x In (360...6000 A), t2 = 0.05, 0.1, 0.25, 0.5 s
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
600 A
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 70kA @ 400...415V AC, 50/60 Hz
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
Physical Characteristics
Mechanical
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
20000 /h
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Weight |
33.29 lb
|
Construction
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
268 mm
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 3D Model Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 3D Model Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Installation Instructions
General
140G-IN042 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Specifications and Technical Data
General
140G-TD101 |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Link to Literature Library for Installation Instructions | 140G-IN042 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Specifications and Technical Data | 140G-TD101 |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
800A M Frame Molded Case Ckt-Bkr
140G-M6K4-D60
Close
Print
Copyright ©2026 Rockwell Automation, Inc.