| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
400 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
400 A
|
| Thermal trip current (Ir) |
280 A
|
| Magnetic trip current (Im) |
2000 A
|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) ops @ 415V AC
|
| Intermediate point (Irms) |
65 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Intermediate point (Ip) |
43.9 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (Ip) |
47.3 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Threshold current (Ip) |
21 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (I2t) |
1.5x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Intermediate point (I2t) |
2.8x10³ @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
3x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 400...415V AC, 50/60 Hz
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Insulation voltage |
Rated 1000V per IEC
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
7.17 lb
|
| Mechanical life operations |
240 /h
|
| Factory option |
None
|
| Height |
205 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
140 mm
|
|---|---|
| Depth |
108.5 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Product Cutsheet | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| 140G Specifications and Technical Data | 140G-TD101 |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
400 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
400 A
|
| Thermal trip current (Ir) |
280 A
|
| Magnetic trip current (Im) |
2000 A
|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) ops @ 415V AC
|
| Intermediate point (Irms) |
65 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Intermediate point (Ip) |
43.9 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (Ip) |
47.3 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Threshold current (Ip) |
21 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (I2t) |
1.5x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Intermediate point (I2t) |
2.8x10³ @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
3x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 400...415V AC, 50/60 Hz
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Insulation voltage |
Rated 1000V per IEC
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
7.17 lb
|
| Mechanical life operations |
240 /h
|
| Factory option |
None
|
| Height |
205 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
140 mm
|
|---|---|
| Depth |
108.5 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to Literature Library for Installation Instructions
General
140G-IN021 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Product Cutsheet | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| 140G Specifications and Technical Data | 140G-TD101 |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.