Molded Case Ckt-Bkr
Molded Case Ckt-Bkr
| Unique Product Identifier |
140G-KC6F3-D30
|
|---|---|
| UPC |
889508767840
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
108.5 mm
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
140 mm
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Complete device with protection unit |
True
|
|---|---|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) ops @ 415V AC
|
| Frame size |
400 A
|
| Insulation voltage |
Rated 1000V per IEC
|
| Integrated earth fault protection |
False
|
| Intermediate point (I2t) |
2.8x10³ @ rated current up to 400 A, rated voltage 480V AC
|
| Intermediate point (Ip) |
43.9 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Intermediate point (Irms) |
65 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
3x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating (Ip) |
47.3 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Magnetic trip current (Im) |
1500 A
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
3
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
300 A
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 400...415V AC, 50/60 Hz
|
| Thermal trip current (Ir) |
210 A
|
| Threshold current (I2t) |
1.5x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (Ip) |
21 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
240 /h
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Weight |
7.17 lb
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
205 mm
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Product Cutsheet | -- |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
This product was certified with the above certifications as of 2026-10-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
140G-KC6F3-D30
|
|---|---|
| UPC |
889508767840
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Compliance & Environment
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
108.5 mm
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
140 mm
|
| Wire temperature rating |
Al or Cu 75 °C
|
Electrical & Connectivity
| Complete device with protection unit |
True
|
|---|---|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) ops @ 415V AC
|
| Frame size |
400 A
|
| Insulation voltage |
Rated 1000V per IEC
|
| Integrated earth fault protection |
False
|
| Intermediate point (I2t) |
2.8x10³ @ rated current up to 400 A, rated voltage 480V AC
|
| Intermediate point (Ip) |
43.9 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Intermediate point (Irms) |
65 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
3x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating (Ip) |
47.3 kA @ rated current up to 400 A, rated voltage 480V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Magnetic trip current (Im) |
1500 A
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
3
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
300 A
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 400...415V AC, 50/60 Hz
|
| Thermal trip current (Ir) |
210 A
|
| Threshold current (I2t) |
1.5x10³ @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (Ip) |
21 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 400 A, rated voltage 600V AC
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
Physical Characteristics
| DIN rail (top hat rail) mounting optional |
True
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
240 /h
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Weight |
7.17 lb
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
205 mm
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Specifications and Technical Data
General
140G-TD101 |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Link to Literature Library for Installation Instructions
General
140G-IN021 |
|
Product Cutsheet
General
-- |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Product Cutsheet | -- |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Certifications
This product was certified with the above certifications as of 2026-10-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|