400A K Frame Molded Case Ckt-Bkr
400A K Frame Molded Case Ckt-Bkr
| Unique Product Identifier |
140G-K3K4-D40
|
|---|---|
| UPC |
887172690228
|
| Estimated Lead Time |
184 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
103.5 mm
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
185 mm
|
| Wire temperature rating |
Al or Cu 75°C
|
| Complete device with protection unit |
True
|
|---|---|
| Current range |
80% MCCB
|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) @ 415V AC
|
| Frame size |
400 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Integrated earth fault protection |
True
|
| Interrupting rating |
35kA @ 500V DC, 2-pole in series, thermal-magnetic trip only per NEMA, UL, CSA
|
| Maintenance mode offers a preset set of protection parameters |
I5 = 2.5 x In = 1000
|
| Maintenance mode offers at instantaneous preset set of protection parameters |
I3 = 4 x In = 1600
|
| Maintenance mode offers at long time preset set of protection parameters |
I1 = 1 x In = 400 A, t1 max. = 18 s
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
4
|
| Operating current (In), max |
400A @ 60°C (140 ˚F) per IEC
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
|
| Protection type—Electronic G (ground fault-maintenance mode trip units) |
I4 = 0.2...1 x In (80...400 A), t4 = 0.1, 0.2, 0.4, 0.8 s
|
| Protection type—Electronic I (instantaneous trip units) |
I3 = 1...10 x In (600...4800 A)
|
| Protection type—Electronic L (long time trip units) |
I1 = 0.4...1 x In (160...400 A), t1 = 3, 6, 9, 18 s
|
| Protection type—Electronic S (short time trip units) |
I2 = 1...10 x In (240...4000 A), t2 = 0.05, 0.1, 0.25, 0.5 s
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
400 A
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 100% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 85kA @ 220...230V AC, 50/60 Hz
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
| DIN rail (top hat rail) mounting optional |
False
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
20000 /h
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Weight |
9.15 lb
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
205 mm
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Product Cutsheet | -- |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
This product was certified with the above certifications as of 2026-10-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
140G-K3K4-D40
|
|---|---|
| UPC |
887172690228
|
| Estimated Lead Time |
184 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Compliance & Environment
| Ambient temperature without derating |
104 °F
|
|---|---|
| Depth |
103.5 mm
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Storage temperature |
-40 °F
|
| Width |
185 mm
|
| Wire temperature rating |
Al or Cu 75°C
|
Electrical & Connectivity
| Complete device with protection unit |
True
|
|---|---|
| Current range |
80% MCCB
|
| Electrical life cycle |
7000 (400 A)/5000 (600 A) @ 415V AC
|
| Frame size |
400 A
|
| Insulation voltage (Ui) |
Rated 1000V per IEC
|
| Integrated earth fault protection |
True
|
| Interrupting rating |
35kA @ 500V DC, 2-pole in series, thermal-magnetic trip only per NEMA, UL, CSA
|
| Maintenance mode offers a preset set of protection parameters |
I5 = 2.5 x In = 1000
|
| Maintenance mode offers at instantaneous preset set of protection parameters |
I3 = 4 x In = 1600
|
| Maintenance mode offers at long time preset set of protection parameters |
I1 = 1 x In = 400 A, t1 max. = 18 s
|
| Motor drive integrated |
False
|
| Motor drive optional |
True
|
| Number of poles |
4
|
| Operating current (In), max |
400A @ 60°C (140 ˚F) per IEC
|
| Position of connection for main current circuit |
Front side
|
| Protection type |
Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous
|
| Protection type—Electronic G (ground fault-maintenance mode trip units) |
I4 = 0.2...1 x In (80...400 A), t4 = 0.1, 0.2, 0.4, 0.8 s
|
| Protection type—Electronic I (instantaneous trip units) |
I3 = 1...10 x In (600...4800 A)
|
| Protection type—Electronic L (long time trip units) |
I1 = 0.4...1 x In (160...400 A), t1 = 3, 6, 9, 18 s
|
| Protection type—Electronic S (short time trip units) |
I2 = 1...10 x In (240...4000 A), t2 = 0.05, 0.1, 0.25, 0.5 s
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Rated permanent current Iu |
400 A
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 100% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 85kA @ 220...230V AC, 50/60 Hz
|
| Type of control element |
Toggle
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| With integrated under voltage release |
False
|
| With switched-off indicator |
False
|
Physical Characteristics
| DIN rail (top hat rail) mounting optional |
False
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Factory option |
None
|
| Mechanical life operations |
20000 /h
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Weight |
9.15 lb
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Height |
205 mm
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Specifications and Technical Data
General
140G-TD101 |
|
Link to Literature Library for Installation Instructions
General
140G-IN021 |
|
Product Cutsheet
General
-- |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Installation Instructions | 140G-IN021 |
| Product Cutsheet | -- |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Certifications
This product was certified with the above certifications as of 2026-10-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|