View all 140G Circuit Breakers
140G-JC6F3-D20
140G 250A Frame Molded Case Ckt-Bkr
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
200 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
125 A
|
| Magnetic trip current (Im) |
1000 to 2000 A
|
| Thermal trip current (Ir) |
140 to 200 A
|
| Electrical life cycle |
8000 ops @ 415V AC
|
| Intermediate point (Irms) |
42 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 250 A, rated voltage 600V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Intermediate point (Ip) |
91.1 kA @ rated current up to 250 A, rated voltage 600V AC
|
| Interrupting rating (Ip) |
30 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (Ip) |
14.4 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (I2t) |
582x10³ @ rated current up to 250 A, rated voltage 600V AC
|
| Intermediate point (I2t) |
853x10³ @ rated current up to 250 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
990x10³ @ rated current up to 250 A, rated voltage 600V AC
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 500V DC with 3 pole in series, thermal-magnetic trip only
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Insulation voltage |
Rated 1000V per IEC
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
5.51 lb
|
| Mechanical life operations |
25000 /h
|
| Factory option |
None
|
| Height |
160 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
105 mm
|
|---|---|
| Depth |
82.5 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables (All Product Categories) | -- |
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of poles |
3
|
|---|---|
| With integrated under voltage release |
False
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70 kA
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
200 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Frame size |
125 A
|
| Magnetic trip current (Im) |
1000 to 2000 A
|
| Thermal trip current (Ir) |
140 to 200 A
|
| Electrical life cycle |
8000 ops @ 415V AC
|
| Intermediate point (Irms) |
42 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (Irms) |
10 kA @ rated current up to 250 A, rated voltage 600V AC
|
| Interrupting rating (Irms) |
65 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Intermediate point (Ip) |
91.1 kA @ rated current up to 250 A, rated voltage 600V AC
|
| Interrupting rating (Ip) |
30 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (Ip) |
14.4 kA @ rated current up to 250 A, rated voltage 480V AC
|
| Threshold current (I2t) |
582x10³ @ rated current up to 250 A, rated voltage 600V AC
|
| Intermediate point (I2t) |
853x10³ @ rated current up to 250 A, rated voltage 480V AC
|
| Interrupting rating (I2t) |
990x10³ @ rated current up to 250 A, rated voltage 600V AC
|
| Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating |
100% @ 690V AC, 50/60 Hz
|
| Interrupting rating per UL 489/CSA C22.2, No. 5 |
65kA @ 480V, 50/60 Hz
|
| Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating |
70kA @ 500V DC with 3 pole in series, thermal-magnetic trip only
|
| Protection type |
T/M-adjustable thermal/adjustable magnetic TMA
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Insulation voltage |
Rated 1000V per IEC
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
5.51 lb
|
| Mechanical life operations |
25000 /h
|
| Factory option |
None
|
| Height |
160 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
105 mm
|
|---|---|
| Depth |
82.5 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Al or Cu 75 °C
|
| Operational voltage (Ue) |
90% @ 3000 metre (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% @ 3000 metre (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Circuit Protection Design and SCCR Tables (All Product Categories)
General
-- |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Product Cutsheet
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables (All Product Categories) | -- |
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
140G 250A Frame Molded Case Ckt-Bkr
140G-JC6F3-D20
Close
Print
Copyright ©2026 Rockwell Automation, Inc.