140G-J6F3-D12-KA-MU
140G 250A J Frame Molded Case Ckt-Bkr
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of August 08, 2024, the 140G 250A J Frame Molded Case Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 08, 2024
Replacement Category:
Functional Replacement
Description
140G - Molded Case Circuit Breaker, J frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 125 A,1 No/NC AUX, 250V, Standard Bus Bar Mount, Universal
140G-J6F3-D12-KA-MU
140G 250A J Frame Molded Case Ckt-Bkr
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of August 08, 2024, the 140G 250A J Frame Molded Case Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 08, 2024
Replacement Category:
Functional Replacement
Description
140G - Molded Case Circuit Breaker, J frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 125 A,1 No/NC AUX, 250V, Standard Bus Bar Mount, Universal
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.