| UL Interrupting Rating |
25kA @ 480V
|
|---|
| Current |
125 A
|
|---|---|
| Current |
90 A
|
| Phase |
3 pole
|
| Current Potential |
36 kA @ 415V
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
| General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| General | Product Cutsheet | -- |
| General | Link to Literature Library for Installation Instructions | 140G-IN076 |
| Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| UL Interrupting Rating |
25kA @ 480V
|
|---|
| Current |
125 A
|
|---|---|
| Current |
90 A
|
| Phase |
3 pole
|
| Current Potential |
36 kA @ 415V
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Installation Instructions
General
140G-IN076 |
|
140g-td101_-en-p
Technical Data
140G-TD101 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
| General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| General | Product Cutsheet | -- |
| General | Link to Literature Library for Installation Instructions | 140G-IN076 |
| Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.