| Number of poles |
3
|
|---|---|
| Number of auxiliary contacts as change-over contact |
1
|
| With integrated under voltage release |
False
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
40 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Thermal trip current (Ir = In (fixed)) |
40 A
|
| Magnetic trip current (Im) |
500 A
|
| Frame size |
125 A
|
| Votlage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| Watt loss |
Thermal magnetic type: 7.8 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| Construction type |
T/M-fixed thermal/fixed magnetic TMF
|
| Thermal trip rating, max |
40 A @ ambient temperature 40 °C
|
| Electrical life cycle |
8000 @ 415V AC
|
| Interrupting rating |
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
2.42 lb
|
| Mechanical life operations |
25000 /h
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Factory option |
1 NO/NC auxiliary, 250V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
| Drawings | |
|---|---|
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional Drawing (PDF) Download (PDF) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 140G Specifications and Technical Data | 140G-TD101 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of poles |
3
|
|---|---|
| Number of auxiliary contacts as change-over contact |
1
|
| With integrated under voltage release |
False
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
40 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Thermal trip current (Ir = In (fixed)) |
40 A
|
| Magnetic trip current (Im) |
500 A
|
| Frame size |
125 A
|
| Votlage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| Watt loss |
Thermal magnetic type: 7.8 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| Construction type |
T/M-fixed thermal/fixed magnetic TMF
|
| Thermal trip rating, max |
40 A @ ambient temperature 40 °C
|
| Electrical life cycle |
8000 @ 415V AC
|
| Interrupting rating |
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
2.42 lb
|
| Mechanical life operations |
25000 /h
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Factory option |
1 NO/NC auxiliary, 250V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional Drawing (PDF) Download (PDF) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
Link to Literature Library for Installation Instructions
General
140G-IN076 |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 140G Specifications and Technical Data | 140G-TD101 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.