| Current |
125 A
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| 140G Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
125 A
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Link to Literature Library for Installation Instructions
General
140G-IN076 |
|
Product Cutsheet
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| 140G Specifications and Technical Data | 140G-TD101 |
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.