Loading
View all 140G Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
140G-G2C3-C15-AA

125A G Frame Molded Case Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
140G - Molded Case Circuit Breaker, G frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 15 A, 1 No/NC AUX + Alarm, 250V
  • Add to BOM
  • Repair services
  • Get support
140G-G2C3-C15-AA

125A G Frame Molded Case Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
140G - Molded Case Circuit Breaker, G frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 15 A, 1 No/NC AUX + Alarm, 250V
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
140G-G2C3-C15-AA
UPC
887172577147
Estimated Lead Time
97 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Ambient temperature without derating
104 °F
Depth
70 mm
Operational voltage (Ue)
90% of voltage rating @ 3000 m (9840 ft) altitude
Rated uninterrupted current (Iu)
98% of current rating @ 3000 m (9840 ft) altitude
Storage temperature
-40 °F
Width
76.2 mm
Wire temperature rating
Cu 75 °C
Complete device with protection unit
True
Construction type
T/M-fixed thermal/fixed magnetic TMF
Electrical life cycle
8000 @ 415V AC
Frame size
125 A
Insulation voltage (Ui)
Rated 800V per IEC
Integrated earth fault protection
False
Interrupting rating
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
Magnetic trip current (Im)
500 A
Motor drive integrated
False
Motor drive optional
True
Number of auxiliary contacts as change-over contact
1
Number of poles
3
Position of connection for main current circuit
Front side
Rated impulse withstand voltage (Uimp)
8 kV
Rated permanent current Iu
15 A
Rated service short-circuit breaking capacity (Ics)
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
Rated ultimate short-circuit breaking capacity (Icu)
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
Thermal trip current (Ir = In (fixed))
15 A
Thermal trip rating, max
15 A @ ambient temperature 40 °C
Type of control element
Toggle
Type of electrical connection of main circuit
Screw connection
Votlage for reverse-fed circuit breaker, max
690V AC per IEC
Watt loss
Thermal magnetic type: 4 W
With integrated under voltage release
False
With switched-off indicator
False
Mechanical
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP40
Factory option
1 NO/NC auxiliary + 1 alarm, 250V AC/DC
Mechanical life operations
25000 /h
Shock
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
Suitable for DIN rail (top hat rail) mounting
False
Vibration
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
Weight
2.42 lb
Construction
Device construction
Built-in device fixed built-in technique
Height
130 mm
Drawings
3-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Link to Literature Library for Selectivity Guide 140G-TD050
Specifications and Technical Data 140G-TD101
Link to Literature Library for Installation Instructions 140G-IN076
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Product Cutsheet --
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140G-G2C3-C15-AA
UPC
887172577147
Estimated Lead Time
97 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Compliance & Environment
Ambient temperature without derating
104 °F
Depth
70 mm
Operational voltage (Ue)
90% of voltage rating @ 3000 m (9840 ft) altitude
Rated uninterrupted current (Iu)
98% of current rating @ 3000 m (9840 ft) altitude
Storage temperature
-40 °F
Width
76.2 mm
Wire temperature rating
Cu 75 °C
Electrical & Connectivity
Complete device with protection unit
True
Construction type
T/M-fixed thermal/fixed magnetic TMF
Electrical life cycle
8000 @ 415V AC
Frame size
125 A
Insulation voltage (Ui)
Rated 800V per IEC
Integrated earth fault protection
False
Interrupting rating
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
Magnetic trip current (Im)
500 A
Motor drive integrated
False
Motor drive optional
True
Number of auxiliary contacts as change-over contact
1
Number of poles
3
Position of connection for main current circuit
Front side
Rated impulse withstand voltage (Uimp)
8 kV
Rated permanent current Iu
15 A
Rated service short-circuit breaking capacity (Ics)
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
Rated ultimate short-circuit breaking capacity (Icu)
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
Thermal trip current (Ir = In (fixed))
15 A
Thermal trip rating, max
15 A @ ambient temperature 40 °C
Type of control element
Toggle
Type of electrical connection of main circuit
Screw connection
Votlage for reverse-fed circuit breaker, max
690V AC per IEC
Watt loss
Thermal magnetic type: 4 W
With integrated under voltage release
False
With switched-off indicator
False
Physical Characteristics
Mechanical
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP40
Factory option
1 NO/NC auxiliary + 1 alarm, 250V AC/DC
Mechanical life operations
25000 /h
Shock
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
Suitable for DIN rail (top hat rail) mounting
False
Vibration
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
Weight
2.42 lb
Construction
Device construction
Built-in device fixed built-in technique
Height
130 mm
Drawings
Drawings
3-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Literature Library for Selectivity Guide General
140G-TD050
Specifications and Technical Data General
140G-TD101
Link to Literature Library for Installation Instructions General
140G-IN076
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast General
--
Product Cutsheet General
--
140g-td102_-en-p Technical Data
140G-TD102
General Publication
Link to Literature Library for Selectivity Guide 140G-TD050
Specifications and Technical Data 140G-TD101
Link to Literature Library for Installation Instructions 140G-IN076
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast --
Product Cutsheet --
Technical Data Publication
140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
125A G Frame Molded Case Ckt-Bkr
CloseClose
140G-G2C3-C15-AA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 140G Circuit Breakers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose