Best Selling
140G-G-RVM21R
125A G Frame Molded Case Ckt-Bkr
Product at a glance
Product at a glance
| Colour |
Red/yellow
|
|---|---|
| Shaft length |
22 in
|
| Frame size |
G frame
|
| Handle type |
Rotary handle
|
| Suitable for emergency stop |
False
|
| Padlock locking |
True
|
| With extension shaft |
True
|
| With key lock |
False
|
|---|---|
| Suitable for power circuit breaker |
True
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | 140G Specifications and Technical Data | 140G-TD101 |
| Technical Data | 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Colour |
Red/yellow
|
|---|---|
| Shaft length |
22 in
|
| Frame size |
G frame
|
| Handle type |
Rotary handle
|
| Suitable for emergency stop |
False
|
| Padlock locking |
True
|
| With extension shaft |
True
|
| With key lock |
False
|
|---|---|
| Suitable for power circuit breaker |
True
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | 140G Specifications and Technical Data | 140G-TD101 |
| Technical Data | 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.