Colour | Other |
---|---|
Cable length | 6 ft |
Frame size | G frame |
List of degrees of protection (NEMA) | Type 1/3/3R/12/4/4X |
Handle type | Painted metal handle with bail |
Suitable for emergency stop | False |
Padlock locking | True |
With key lock | False |
---|---|
Suitable for power circuit breaker | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.288 |
Lead Time | 22 |
Dimension Width | 44.196 |
Dimension Length | 43.942 |
Stock Status | NON_STOCKED |
Weight | 4.116 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) - Handle, Flange Mechanism | Download (ZIP) |
3-Dimensional STEP model (STP) - MCCB Assembly | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) - Handle, Flange Mechanism Download (ZIP) |
3-Dimensional STEP model (STP) - MCCB Assembly Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Colour | Other |
---|---|
Cable length | 6 ft |
Frame size | G frame |
List of degrees of protection (NEMA) | Type 1/3/3R/12/4/4X |
Handle type | Painted metal handle with bail |
Suitable for emergency stop | False |
Padlock locking | True |
With key lock | False |
---|---|
Suitable for power circuit breaker | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.288 |
Lead Time | 22 |
Dimension Width | 44.196 |
Dimension Length | 43.942 |
Stock Status | NON_STOCKED |
Weight | 4.116 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) - Handle, Flange Mechanism | Download (ZIP) |
3-Dimensional STEP model (STP) - MCCB Assembly | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) - Handle, Flange Mechanism Download (ZIP) |
3-Dimensional STEP model (STP) - MCCB Assembly Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.