| Colour |
Other
|
|---|---|
| Cable length |
3 ft
|
| Frame size |
G frame
|
| List of degrees of protection (NEMA) |
Type 1/3/12/4/4X
|
| Handle type |
Non-metalic flange handle
|
| Suitable for emergency stop |
False
|
| Padlock locking |
True
|
| With key lock |
False
|
|---|---|
| Suitable for power circuit breaker |
True
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Colour |
Other
|
|---|---|
| Cable length |
3 ft
|
| Frame size |
G frame
|
| List of degrees of protection (NEMA) |
Type 1/3/12/4/4X
|
| Handle type |
Non-metalic flange handle
|
| Suitable for emergency stop |
False
|
| Padlock locking |
True
|
| With key lock |
False
|
|---|---|
| Suitable for power circuit breaker |
True
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Product Cutsheet
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.