1408-TS3A-ENT
PowerMonitor 1000, Volt & Current, ENet
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active Mature
Description
Powermonitor 1000, Energy Monitor TS3, 120/240V AC Power Supply, Serial RS-485 Communications (DF1 Full/Half Duplex, Modbus RTU) and Ethernet Communications (Ethernet/IP and Modbus TCP)
1408-TS3A-ENT
PowerMonitor 1000, Volt & Current, ENet
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active Mature
Description
Powermonitor 1000, Energy Monitor TS3, 120/240V AC Power Supply, Serial RS-485 Communications (DF1 Full/Half Duplex, Modbus RTU) and Ethernet Communications (Ethernet/IP and Modbus TCP)
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
Inputs & Outputs (I/O)
General Features
Power & Electrical Characteristics
Communication & Interfaces
Technical Specifications
Input/Output Specifications
Measurement & Parameters
Data Handling
Compliance & Environment
Environmental Operating Conditions
Drawings
Documents
Downloads
Accessories
Technotes
| Unique Product Identifier |
1408-TS3A-ENT
|
|---|---|
| UPC |
887172439643
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
I/O Specifications
| Digital accuracy |
Class1
|
|---|---|
| Digital output |
True
|
| KYZ output |
80mA @ 240V AC / 300V DC (except BC3)
|
| Accuracy |
Voltage sense inputs: ±0.5% @ 25°C, 50/60 Hz, unity Power Factor, line-neutral rms : 347V nom / 15…399V
|
|---|---|
| CIP energy object |
True
|
| Configurable via webpage |
True
|
| Configuration lock wiring terminals |
Wire together to help prevent configuration changes
|
| Control power and ground wiring terminals |
120…240V AC, 50…60 Hz
|
| Current sensing wiring terminals |
Nominal input current 5 A, Use current transformers (CTs) to connect to power system
|
| DIN rail clips |
Top and bottom clips for mounting unit on DIN rail
|
| Display (integrated LCD) |
True
|
| Ethernet network port - standard RJ45 jack with status indicators |
Ethernet network port hardware is included on all models. the port functions only on units ordered with or upgraded to the Ethernet network. the following protocols and functions are supported. Ethernet/IP Modbus TCP HTML webpage for configuration and data access lnk indicator solid green: IP link established OFF : no link established act indicator flashing yellow: data present on Ethernet port OFF : no data activity present
|
| KYZ-output wiring terminals |
DPDT solid-state relay for signaling use - not present on BC3 model
|
| LCD |
Unit configuration data display - not present on BC3 model
|
| LCD interface buttons |
Unit configuration data display navigation not present on BC3 model
|
| Mac ID label |
Aa:bb:cc:dd:ee:ff, used when assigning an IP address using DHCP, X, X, X
|
| Module and network status indicators |
Module indicator GREEN: normal ops Alternating RED/GREEN: performing self-test RED (solid or blinking): initial power-up or failed self-test. network indicator GREEN: Ethernet connection established Blinking GREEN: Ethernet port looking for a connection RED: duplicate IP address detected.
|
| Serial port - three-pin RS-485 connector |
All models include RS-485 serial communication that supports the following protocols and functions. DF1 half-duplex slave, DF1 full-duplex, Modbus RTU slave, Configuration by using terminal emulation software, DH-485.
|
| Serial port status indicators |
Tx indicator flashes yellow when data is being transmitted Rx indicator flashes yellow when data is being received
|
| Status inputs |
Contact closure (internal 24V DC)(except BC3)
|
| Status-input wiring terminals Restore factory defaults wiring terminals (BC3) |
Two internally-powered inputs (TS3, EM3), S2 can be used for demand period synchronization (TS3, EM3), FD1 and FD2 can be used to restore factory default configuration (BC3).
|
| Voltage sensing wiring terminals |
Direct connect up to 600V AC three-phase line-to-line, Maximum nominal line-to-ground voltage 347V, Use potential transformers (PTs) for higher voltages.
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Description |
PowerMonitor 1000 energy, demand, and PowerMonitor with serial network communication
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
| Consumption + volt/current w/ Ethernet |
True
|
|---|
| Control power |
85…264V AC, 47…63 Hz 125…250V DC 4VA maximum
|
|---|---|
| Current sense inputs: I1, I2, I3 |
Starting current : 5 mA
|
| Voltage sense inputs: V1, V2, V3, max |
Input current : 2 mA
|
| Voltage sense inputs: V1, V2, V3, min |
Input impedance : 5 MΩ
|
Measurement Types & Capabilities
| Apparent power (kVA) |
True
|
|---|---|
| Apparent power consumption (kVAh) |
True
|
| Current |
True
|
| Current unbalance |
True
|
| Frequency |
Hz: Yes
|
| Reactive power (kVAR) |
True
|
| Reactive power consumption (kVARh) |
True
|
| Real power (kW) |
True
|
| Real power consumption (kWh) |
True
|
| True power factor |
True
|
| Voltage |
True
|
| Voltage unbalance |
True
|
Logging
| Alarm log |
True
|
|---|---|
| Energy log |
True
|
| Minimum/maximum log |
True
|
| Time of use log |
True
|
| Unit status log |
True
|
| Dielectric withstand |
UL61010, EN61010 pollution degree 2
|
|---|---|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
-10 to 60 °C
|
| Shock |
Operating : 30 G peak each axis
|
| Storage temperature |
-40 to 85 °C
|
| Terminal blocks |
0.34…2.5 mm² (22 AWG), 75 °C (167 °F) min copper wire only recommended torque 0.8 N.m (7 in-lb)
|
| Vibration |
2.0 G @ 10…500 Hz
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Profile | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
1408-TS3A-ENT
|
|---|---|
| UPC |
887172439643
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
I/O Specifications
| Digital accuracy |
Class1
|
|---|---|
| Digital output |
True
|
| KYZ output |
80mA @ 240V AC / 300V DC (except BC3)
|
| Accuracy |
Voltage sense inputs: ±0.5% @ 25°C, 50/60 Hz, unity Power Factor, line-neutral rms : 347V nom / 15…399V
|
|---|---|
| CIP energy object |
True
|
| Configurable via webpage |
True
|
| Configuration lock wiring terminals |
Wire together to help prevent configuration changes
|
| Control power and ground wiring terminals |
120…240V AC, 50…60 Hz
|
| Current sensing wiring terminals |
Nominal input current 5 A, Use current transformers (CTs) to connect to power system
|
| DIN rail clips |
Top and bottom clips for mounting unit on DIN rail
|
| Display (integrated LCD) |
True
|
| Ethernet network port - standard RJ45 jack with status indicators |
Ethernet network port hardware is included on all models. the port functions only on units ordered with or upgraded to the Ethernet network. the following protocols and functions are supported. Ethernet/IP Modbus TCP HTML webpage for configuration and data access lnk indicator solid green: IP link established OFF : no link established act indicator flashing yellow: data present on Ethernet port OFF : no data activity present
|
| KYZ-output wiring terminals |
DPDT solid-state relay for signaling use - not present on BC3 model
|
| LCD |
Unit configuration data display - not present on BC3 model
|
| LCD interface buttons |
Unit configuration data display navigation not present on BC3 model
|
| Mac ID label |
Aa:bb:cc:dd:ee:ff, used when assigning an IP address using DHCP, X, X, X
|
| Module and network status indicators |
Module indicator GREEN: normal ops Alternating RED/GREEN: performing self-test RED (solid or blinking): initial power-up or failed self-test. network indicator GREEN: Ethernet connection established Blinking GREEN: Ethernet port looking for a connection RED: duplicate IP address detected.
|
| Serial port - three-pin RS-485 connector |
All models include RS-485 serial communication that supports the following protocols and functions. DF1 half-duplex slave, DF1 full-duplex, Modbus RTU slave, Configuration by using terminal emulation software, DH-485.
|
| Serial port status indicators |
Tx indicator flashes yellow when data is being transmitted Rx indicator flashes yellow when data is being received
|
| Status inputs |
Contact closure (internal 24V DC)(except BC3)
|
| Status-input wiring terminals Restore factory defaults wiring terminals (BC3) |
Two internally-powered inputs (TS3, EM3), S2 can be used for demand period synchronization (TS3, EM3), FD1 and FD2 can be used to restore factory default configuration (BC3).
|
| Voltage sensing wiring terminals |
Direct connect up to 600V AC three-phase line-to-line, Maximum nominal line-to-ground voltage 347V, Use potential transformers (PTs) for higher voltages.
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Description |
PowerMonitor 1000 energy, demand, and PowerMonitor with serial network communication
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
| Consumption + volt/current w/ Ethernet |
True
|
|---|
Technical Specifications
| Control power |
85…264V AC, 47…63 Hz 125…250V DC 4VA maximum
|
|---|---|
| Current sense inputs: I1, I2, I3 |
Starting current : 5 mA
|
| Voltage sense inputs: V1, V2, V3, max |
Input current : 2 mA
|
| Voltage sense inputs: V1, V2, V3, min |
Input impedance : 5 MΩ
|
Measurement Types & Capabilities
| Apparent power (kVA) |
True
|
|---|---|
| Apparent power consumption (kVAh) |
True
|
| Current |
True
|
| Current unbalance |
True
|
| Frequency |
Hz: Yes
|
| Reactive power (kVAR) |
True
|
| Reactive power consumption (kVARh) |
True
|
| Real power (kW) |
True
|
| Real power consumption (kWh) |
True
|
| True power factor |
True
|
| Voltage |
True
|
| Voltage unbalance |
True
|
Logging
| Alarm log |
True
|
|---|---|
| Energy log |
True
|
| Minimum/maximum log |
True
|
| Time of use log |
True
|
| Unit status log |
True
|
Compliance & Environment
| Dielectric withstand |
UL61010, EN61010 pollution degree 2
|
|---|---|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
-10 to 60 °C
|
| Shock |
Operating : 30 G peak each axis
|
| Storage temperature |
-40 to 85 °C
|
| Terminal blocks |
0.34…2.5 mm² (22 AWG), 75 °C (167 °F) min copper wire only recommended torque 0.8 N.m (7 in-lb)
|
| Vibration |
2.0 G @ 10…500 Hz
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Profile | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerMonitor 1000, Volt & Current, ENet
1408-TS3A-ENT
Close
Print
Copyright ©2026 Rockwell Automation, Inc.