Kinetix 1800W Shunt Resistor
Rockwell Automation announces that as of
December 31, 2025,
the Kinetix 1800W Shunt Resistor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2025,
the Kinetix 1800W Shunt Resistor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Shunt Resistor | 1800 W |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 34.392 |
Lead Time | 47 |
Dimension Width | 39.192 |
Dimension Length | 51.308 |
Stock Status | NON_STOCKED |
Weight | 9.668 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 2090-in004_-en-p | 2090-IN004 |
User Manual | 1394-um000_-en-p | 1394-UM000 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Shunt Resistor | 1800 W |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 34.392 |
Lead Time | 47 |
Dimension Width | 39.192 |
Dimension Length | 51.308 |
Stock Status | NON_STOCKED |
Weight | 9.668 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
2090-in004_-en-p
Installation Instructions
2090-IN004 |
1394-um000_-en-p
User Manual
1394-UM000 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 2090-in004_-en-p | 2090-IN004 |
User Manual | 1394-um000_-en-p | 1394-UM000 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.