| Control Type |
Separate Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
30 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
15 kW @ 690V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
7.5Hp @ 200V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 2D Wiring Schematic (PDF) | -- |
| Assembly Overview (PDF) | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Type |
Separate Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
30 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
15 kW @ 690V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
7.5Hp @ 200V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
Documents
|
Product Cutsheet
General
-- |
|
2D Wiring Schematic (PDF)
General
-- |
|
Assembly Overview (PDF)
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 2D Wiring Schematic (PDF) | -- |
| Assembly Overview (PDF) | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.