| Control Type |
Transformer Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
23 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
True
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
13 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
15Hp @ 460V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
HAND-OFF-AUTO selector switch
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| 2D Wiring Schematic (PDF) | -- |
| Product Cutsheet | -- |
| Assembly Overview (PDF) | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Type |
Transformer Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
23 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
True
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
13 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
15Hp @ 460V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
HAND-OFF-AUTO selector switch
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
Documents
|
2D Wiring Schematic (PDF)
General
-- |
|
Product Cutsheet
General
-- |
|
Assembly Overview (PDF)
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| 2D Wiring Schematic (PDF) | -- |
| Product Cutsheet | -- |
| Assembly Overview (PDF) | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.