| Control Type |
Common Control
|
|---|---|
| Enclosure Code |
IP42/NEMA 1 Mtl
|
| Product Family |
IEC Enclosed
|
| Number of indicator lights |
2
|
|---|---|
| Rated operation current Ie |
23 A
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
220 V
|
| Rated control supply voltage at AC 60 Hz |
230 V
|
| Type of motor starter |
Reversing starter
|
| KW power |
7.5 kW @ 230V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating, max |
7.5Hp @ 230V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
Pilot light (red - FORWARD, white - REVERSE)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (Metal)
|
| Width |
7.36 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
| Drawings | |
|---|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C23AA-OLR-4RW | Download (PDF) |
| Drawings |
|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C23AA-OLR-4RW Download (PDF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Link to 2D Wiring Schematic (PDF) for 105-C23AA-OLR-4RW | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Type |
Common Control
|
|---|---|
| Enclosure Code |
IP42/NEMA 1 Mtl
|
| Product Family |
IEC Enclosed
|
| Number of indicator lights |
2
|
|---|---|
| Rated operation current Ie |
23 A
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
220 V
|
| Rated control supply voltage at AC 60 Hz |
230 V
|
| Type of motor starter |
Reversing starter
|
| KW power |
7.5 kW @ 230V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating, max |
7.5Hp @ 230V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
Pilot light (red - FORWARD, white - REVERSE)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (Metal)
|
| Width |
7.36 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
Drawings
| Drawings | |
|---|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C23AA-OLR-4RW | Download (PDF) |
| Drawings |
|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C23AA-OLR-4RW Download (PDF) |
Documents
|
Product Cutsheet
General
-- |
|
Link to 2D Wiring Schematic (PDF) for 105-C23AA-OLR-4RW
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Link to 2D Wiring Schematic (PDF) for 105-C23AA-OLR-4RW | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.