Loading
  • alt text
  • alt text
alt text
alt text
105-C16AC-A2C-1-4GW-6P

IEC Enclosed Reversing Starter

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Contruction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
Control Type
Transformer Control
Enclosure Code
IP42/NEMA 1 Mtl
Product Family
IEC Enclosed
Number of indicator lights
2
Rated operation current Ie
16 A
Voltage type for actuating
AC
With transformer
True
With short-circuit release
False
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
0.32 A
Type of motor starter
Reversing starter
KW power
7.5 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
Hp rating, max
15Hp @ 575V (AC3, AC4), 3-phase, 60 Hz
Factory installed models
Pilot light (green - FORWARD, white - REVERSE)
Temperature compensated overload protection
True
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Degree of protection (IP)
IP42
Degree of protection (NEMA)
1
Enclosure type rating
Type 1 - IP42 (Metal)
Width
10.62 mm
Height
11.41 mm
Depth
5.98 mm
Overload relay
E1 plus electronic 3-phase overload relay, manual reset, Class 20, full load current adjustment range 0.32...1.0 A
Drawings
Link to 3D Mechanical Drawing (PDF) for 105-C16AC-A2C-1-4GW-6P Download (PDF)
Drawings
Link to 3D Mechanical Drawing (PDF) for 105-C16AC-A2C-1-4GW-6P Download (PDF)
Type Resource Publication
General Link to 2D Wiring Schematic (PDF) for 105-C16AC-A2C-1-4GW-6P --
General Product Cutsheet --
Technical Data 100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Type
Transformer Control
Enclosure Code
IP42/NEMA 1 Mtl
Product Family
IEC Enclosed
Number of indicator lights
2
Rated operation current Ie
16 A
Voltage type for actuating
AC
With transformer
True
With short-circuit release
False
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
0.32 A
Type of motor starter
Reversing starter
KW power
7.5 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
Hp rating, max
15Hp @ 575V (AC3, AC4), 3-phase, 60 Hz
Factory installed models
Pilot light (green - FORWARD, white - REVERSE)
Temperature compensated overload protection
True
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Degree of protection (IP)
IP42
Degree of protection (NEMA)
1
Enclosure type rating
Type 1 - IP42 (Metal)
Width
10.62 mm
Height
11.41 mm
Depth
5.98 mm
Overload relay
E1 plus electronic 3-phase overload relay, manual reset, Class 20, full load current adjustment range 0.32...1.0 A
Drawings
Drawings
Link to 3D Mechanical Drawing (PDF) for 105-C16AC-A2C-1-4GW-6P Download (PDF)
Drawings
Link to 3D Mechanical Drawing (PDF) for 105-C16AC-A2C-1-4GW-6P Download (PDF)
Documents
Link to 2D Wiring Schematic (PDF) for 105-C16AC-A2C-1-4GW-6P General
--
Product Cutsheet General
--
100-td013_-en-p Technical Data
100-TD013
Type Resource Publication
General Link to 2D Wiring Schematic (PDF) for 105-C16AC-A2C-1-4GW-6P --
General Product Cutsheet --
Technical Data 100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
IEC Enclosed Reversing Starter
CloseClose
105-C16AC-A2C-1-4GW-6P
Close
Print
Chevron LeftChevron Left
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Chevron LeftChevron Left
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Allen-Bradley 105-C16AC-A2C-1-4GW-6P product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose