Enclosure Code | IP42/NEMA 1 Mtl |
---|
Number of indicator lights | 2 None |
---|---|
Rated operation current Ie | 12 A |
Voltage type for actuating | AC |
With transformer | False |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 230 V |
Release class | CLASS 20 |
Overload release current setting | 0.1 A |
Type of motor starter | Reversing starter |
KW power | 4 kW @ 230V (AC3, AC4), 3-phase, 50 Hz |
Hp rating, max | 3Hp @ 230V, (AC3, AC4), 3-phase, 60 Hz |
Factory installed models | Pilot light (red - FORWARD, white - REVERSE) |
Temperature compensated overload protection | True |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP42 |
---|---|
Degree of protection (NEMA) | 1 |
Enclosure type rating | Type 1 - IP42 (Metal) |
Width | 7.36 mm |
---|---|
Height | 12.91 mm |
Depth | 5.52 mm |
Overload relay | E1 plus electronic 3-phase overload relay, manual reset, Class 20, full load current adjustment range 0.1...0.32 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Link to 3D Mechanical Drawing (PDF) for 105-C12AA-A2A-1-4RW | Download (PDF) |
Drawings |
---|
Link to 3D Mechanical Drawing (PDF) for 105-C12AA-A2A-1-4RW Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 2D Wiring Schematic (PDF) for 105-C12AA-A2A-1-4RW | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Code | IP42/NEMA 1 Mtl |
---|
Number of indicator lights | 2 None |
---|---|
Rated operation current Ie | 12 A |
Voltage type for actuating | AC |
With transformer | False |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 230 V |
Release class | CLASS 20 |
Overload release current setting | 0.1 A |
Type of motor starter | Reversing starter |
KW power | 4 kW @ 230V (AC3, AC4), 3-phase, 50 Hz |
Hp rating, max | 3Hp @ 230V, (AC3, AC4), 3-phase, 60 Hz |
Factory installed models | Pilot light (red - FORWARD, white - REVERSE) |
Temperature compensated overload protection | True |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP42 |
---|---|
Degree of protection (NEMA) | 1 |
Enclosure type rating | Type 1 - IP42 (Metal) |
Width | 7.36 mm |
---|---|
Height | 12.91 mm |
Depth | 5.52 mm |
Overload relay | E1 plus electronic 3-phase overload relay, manual reset, Class 20, full load current adjustment range 0.1...0.32 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Link to 3D Mechanical Drawing (PDF) for 105-C12AA-A2A-1-4RW | Download (PDF) |
Drawings |
---|
Link to 3D Mechanical Drawing (PDF) for 105-C12AA-A2A-1-4RW Download (PDF) |
Documents
Product Cutsheet
General
-- |
Link to 2D Wiring Schematic (PDF) for 105-C12AA-A2A-1-4RW
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 2D Wiring Schematic (PDF) for 105-C12AA-A2A-1-4RW | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.