Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
104S-C60DJ210BC

IEC 60 A SC Safety Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
104S-C Safety Reversing Contactors, 60A, Line Side, 24V DC (w/Integrated Diode), 1 N.O. 5 N.C., Bifurcated Contact
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
104S-C60DJ210BC
UPC
781180947742
Estimated Lead Time
29 days
Standard Warranty Duration

1 year See details

Country of Origin
>1
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Maximum Load Current
60 A
Sub Brand
IEC
Voltage type for actuating
DC
Rated control supply voltage at AC 50 Hz
0 V
Rated control supply voltage at AC 60 Hz
0 V
Rated control supply voltage at DC
24 V
Current (Ie), max
60 A
Switching frequency, max
120 ops/h
Main current circuit resistance
0.9 mohm
Cross section per UL/CSA
16
Rated operational current for contactor at elevator duty (UL/CSA)
42A @ 230V
Rated isolation voltage (Ui)
690V @ IEC
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rated operational power for contactor at wye-delta
75Hp @ 575V, 60 Hz
Rated filament current
60A @ 230/240V, AC-5b
Power dissipation
9.7 W @ 400V, AC-3, Ie
Coil terminal conductor cross section
1...4 mm² @ 2 conductor
Rated current (enclosed)
56A @ 115V, 1-phase per UL/CSA
Rated power (enclosed)
50Hp @ 575V, 3-phase per UL/CSA
General purpose current (enclosed)
90 A per UL/CSA
Capacitance, max
800 µF @ short-circuit current of 50 kA
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Short time withstand (Icw)
700A @ 10s, 60 °C
Coil consumption, hold-in
4 W @ DC (conventional)
Coil consumption, pick-up
235VA @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
20...40 ms @ DC (conventional), opening delay
Total power dissipation
DC control (conventional): 13.7 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 81A @ 40°C, AC-5a
Switching of hermetically sealed cooling compressor motors
72A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Coil insulation class
Class F per IEC 60085, UL Class 105
Rating for switching AC motors
50Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3, AC-4)
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 100A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
200A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Coil voltage
24V DC with integrated diode
Rated operational current (Ie)
95A @ 500V, star-delta starting (50 Hz)
Rated operational power (Pe)
87 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current
UL class J and CSA HRCI-J fuses rating
80A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 93.7 kVA @ 660V, AC-6a @ 60Hz (n = 30)
Switching of 3-phase Capacitors
Single capacitor: 50 kVAR @ 690V, AC-6b, 50 Hz, 40 °C (inductance of leads between capacitors in parallel: minimum 6 µH)
Switching of DC loads
3-pole in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Contacts
3 main poles with NC mechanically linked or mirror ftdback contacts
Function
Reversing contactor
Rated impulse voltage withstand (Uimp)
6 kV
Conventional coil type
True
Rated coil frequency
AC 50/60 Hz, DC
Width
170.9 mm
Height
126.39 mm
Depth
154.79 mm
Auxiliary contact type
Bifurcated contact
Options
No options selected
Optional accessories
Side-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Features
Positively guided/mechanically linked auxiliary contacts, front-mounted auxiliary contacts: permanently fixed, protective cover to prevent manual ops, red contact housing for easy identification, incorporates IEC 947-5-1 “Mechanically Linked” symbol
Recommended torque
9 in-lb
Coil termination
Line side connection
Conductor cross section
Main contact, 2 conductor: 2.5...35 mm²
Lifespan
Mechanical DC control: 6000000 ops
Weight
3.22 kg (7.1 lbs) reverse @ DC
Type of electrical connection of main circuit
Screw connection
Auxiliary contacts
1 NO/5 NC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Ambient temperature
Storage: -55...80 °C (-67...176 °F)
Protection class, auxiliary contact
IP2X
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Repair Parts List --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC
  • SUVA LVD Type Approval

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
104S-C60DJ210BC
UPC
781180947742
Estimated Lead Time
29 days
Standard Warranty Duration

1 year See details

Country of Origin
>1
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Maximum Load Current
60 A
Sub Brand
IEC
Voltage type for actuating
DC
Rated control supply voltage at AC 50 Hz
0 V
Rated control supply voltage at AC 60 Hz
0 V
Rated control supply voltage at DC
24 V
Current (Ie), max
60 A
Switching frequency, max
120 ops/h
Main current circuit resistance
0.9 mohm
Cross section per UL/CSA
16
Rated operational current for contactor at elevator duty (UL/CSA)
42A @ 230V
Rated isolation voltage (Ui)
690V @ IEC
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rated operational power for contactor at wye-delta
75Hp @ 575V, 60 Hz
Rated filament current
60A @ 230/240V, AC-5b
Power dissipation
9.7 W @ 400V, AC-3, Ie
Coil terminal conductor cross section
1...4 mm² @ 2 conductor
Rated current (enclosed)
56A @ 115V, 1-phase per UL/CSA
Rated power (enclosed)
50Hp @ 575V, 3-phase per UL/CSA
General purpose current (enclosed)
90 A per UL/CSA
Capacitance, max
800 µF @ short-circuit current of 50 kA
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Short time withstand (Icw)
700A @ 10s, 60 °C
Coil consumption, hold-in
4 W @ DC (conventional)
Coil consumption, pick-up
235VA @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
20...40 ms @ DC (conventional), opening delay
Total power dissipation
DC control (conventional): 13.7 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 81A @ 40°C, AC-5a
Switching of hermetically sealed cooling compressor motors
72A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Coil insulation class
Class F per IEC 60085, UL Class 105
Rating for switching AC motors
50Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3, AC-4)
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 100A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
200A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Coil voltage
24V DC with integrated diode
Rated operational current (Ie)
95A @ 500V, star-delta starting (50 Hz)
Rated operational power (Pe)
87 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current
UL class J and CSA HRCI-J fuses rating
80A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 93.7 kVA @ 660V, AC-6a @ 60Hz (n = 30)
Switching of 3-phase Capacitors
Single capacitor: 50 kVAR @ 690V, AC-6b, 50 Hz, 40 °C (inductance of leads between capacitors in parallel: minimum 6 µH)
Switching of DC loads
3-pole in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Contacts
3 main poles with NC mechanically linked or mirror ftdback contacts
Function
Reversing contactor
Rated impulse voltage withstand (Uimp)
6 kV
Conventional coil type
True
Rated coil frequency
AC 50/60 Hz, DC
Width
170.9 mm
Height
126.39 mm
Depth
154.79 mm
Auxiliary contact type
Bifurcated contact
Options
No options selected
Optional accessories
Side-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Features
Positively guided/mechanically linked auxiliary contacts, front-mounted auxiliary contacts: permanently fixed, protective cover to prevent manual ops, red contact housing for easy identification, incorporates IEC 947-5-1 “Mechanically Linked” symbol
Recommended torque
9 in-lb
Coil termination
Line side connection
Conductor cross section
Main contact, 2 conductor: 2.5...35 mm²
Lifespan
Mechanical DC control: 6000000 ops
Weight
3.22 kg (7.1 lbs) reverse @ DC
Type of electrical connection of main circuit
Screw connection
Auxiliary contacts
1 NO/5 NC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Ambient temperature
Storage: -55...80 °C (-67...176 °F)
Protection class, auxiliary contact
IP2X
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
Repair Parts List General
--
100-td013_-en-p Technical Data
100-TD013
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Repair Parts List --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC
  • SUVA LVD Type Approval

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 60 A SC Safety Contactor
CloseClose
104S-C60DJ210BC
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose