Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
104-K12DJ02

IEC Miniature Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
104-K Mini Reversing Contactors, Screw Type Terminals, 12A, System Control Voltage: 24 (17...30)V DC Diode, 3 N.O. Main Contacts, 1 N.C. Auxiliary Contact
  • Add to BOM
  • Repair services
  • Get support
104-K12DJ02

IEC Miniature Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
104-K Mini Reversing Contactors, Screw Type Terminals, 12A, System Control Voltage: 24 (17...30)V DC Diode, 3 N.O. Main Contacts, 1 N.C. Auxiliary Contact
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
104-K12DJ02
UPC
662074500819
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Contact Rating
12 A
Sub Brand
IEC
Auxiliary contact configuration
1 NC
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil insulation class
Class F per IEC 60085, Class 105 insulation system per UL 508
Coil operating limits, dropout
(0.1...0.75) x Us DC (conventional)
Coil operating limits, pick-up
(0.7...1.25) x Us DC (conventional)
Coil operating time
8...12 ms, opening delay @ integrated diode
Coil voltage
24V (17-30)V DC diode
Conductor cross section per UL/CSA
18
Contacts
3 power poles with internal NC auxiliary contact
Current (Ie), max
12 A
Current rating
5 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Function
Reversing contactor
Function or layout
Nothing specified
General purpose current (enclosed)
18 A per UL/CSA
Main current circuit resistance
2.2 mohm
Power dissipation by all circuits at Ie AC-3/400V
0.9 W
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
0 V
Rated control supply voltage at AC 60 Hz
0 V
Rated control supply voltage at DC
24 V
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated filament current
9A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9.2A @ 500V, AC-4, 50 Hz, 3-phase, ambient temperature 60 °C
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 5.5 kW @ 690V (AC-2, AC-3, AC-4), 3-phase (50 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Switching of low inductive loads in home appliances
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load for home appliances
11A @ 400V, AC-7b (50 Hz)
Switching of power transformers
Apparent power: 5 kVA @ 690V, AC-6a @ 50Hz (n = 30)
Terminal type
Screw terminals
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
DC
Altitude of installation site, max
2000 m (NN), per IEC 60947-4
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
IP2X
Degree of protection (IP)
IP2X
Mechanical
Conductor cross section
0.75...2.5 mm², 2 conductors @ main contact
Lifespan
Mechanical DC control: 15000000 ops
Recommended torque
10.6 in-lb
Shock resistance
IEC 60068-2
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2
Construction
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
Bimetallic
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
104-K12DJ02
UPC
662074500819
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Electrical & Connectivity
Contact Rating
12 A
Sub Brand
IEC
Auxiliary contact configuration
1 NC
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil insulation class
Class F per IEC 60085, Class 105 insulation system per UL 508
Coil operating limits, dropout
(0.1...0.75) x Us DC (conventional)
Coil operating limits, pick-up
(0.7...1.25) x Us DC (conventional)
Coil operating time
8...12 ms, opening delay @ integrated diode
Coil voltage
24V (17-30)V DC diode
Conductor cross section per UL/CSA
18
Contacts
3 power poles with internal NC auxiliary contact
Current (Ie), max
12 A
Current rating
5 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Function
Reversing contactor
Function or layout
Nothing specified
General purpose current (enclosed)
18 A per UL/CSA
Main current circuit resistance
2.2 mohm
Power dissipation by all circuits at Ie AC-3/400V
0.9 W
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
0 V
Rated control supply voltage at AC 60 Hz
0 V
Rated control supply voltage at DC
24 V
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated filament current
9A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9.2A @ 500V, AC-4, 50 Hz, 3-phase, ambient temperature 60 °C
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 5.5 kW @ 690V (AC-2, AC-3, AC-4), 3-phase (50 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Switching of low inductive loads in home appliances
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load for home appliances
11A @ 400V, AC-7b (50 Hz)
Switching of power transformers
Apparent power: 5 kVA @ 690V, AC-6a @ 50Hz (n = 30)
Terminal type
Screw terminals
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
DC
Compliance & Environment
Altitude of installation site, max
2000 m (NN), per IEC 60947-4
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
IP2X
Degree of protection (IP)
IP2X
Physical Characteristics
Mechanical
Conductor cross section
0.75...2.5 mm², 2 conductors @ main contact
Lifespan
Mechanical DC control: 15000000 ops
Recommended torque
10.6 in-lb
Shock resistance
IEC 60068-2
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2
Construction
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
Bimetallic
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
100-td013_-en-p Technical Data
100-TD013
General Publication
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC Miniature Reversing Contactor
CloseClose
104-K12DJ02
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose