Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
104-D420EN24

420 A MCS D Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the 420 A MCS D Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 104-E400EN22 [https://www.rockwellautomation.com/en-us/products/details.104-E400EN22.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
104-D420EN24

420 A MCS D Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the 420 A MCS D Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 104-E400EN22 [https://www.rockwellautomation.com/en-us/products/details.104-E400EN22.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Documents
Alternative Products
Technotes
Unique Product Identifier
104-D420EN24
UPC
662074340897
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Altitude of installation site, max
2000 m (NN) per IEC 60947-4
Ambient temperature
Storage: -40...80 °C
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Protection against accidental contact
Finger and back-of-hand proof per VDE 0106, part 100
Auxiliary contact configuration
2 NO, 4 NC
BS88 fuses current rating
Type2 (IEC 60947-4-1): 560A @ 415V, 65 kA available fault current
Coil consumption, hold-in
7 W @ DC control
Coil consumption, pick-up
490VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil voltage
380-415V 50/60 Hz/380-500V 50/60 Hz electronic coil w/ electronic interface
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, Optional side-mounted 2-pole external auxiliary contact blocks
Current (Ie), max
420 A
Current rating
115 A
DIN fuses (gG, gL) current rating
Type2 (IEC 60947-4-1): 500A @ 690V, 50 kA available fault current
Function
Reversing contactor
General purpose current (enclosed)
Load carrying capacity: 420 A per UL/CSA
Insulation class of the coil
Class B per VDE 0660, table 22
Main current circuit resistance
0.15 mohm
Operating limits, dropout
(0.3...0.5) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
Operating time, closing delay
35...110 ms @ DC
Operating time, opening delay
25...50 ms @ DC
Power dissipation
79.5 W @ 400V, AC-3, Ie
Rated control supply voltage at AC 50 Hz
380 V
Rated control supply voltage at AC 60 Hz
380 V
Rated filament current
420A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
12 kV
Rated isolation voltage (Ui)
UL, CSA: 600V
Rated operational current (Ie)
727A @ 690V, star-delta starting (50 Hz)
Rated operational current for contactor
248A @ 230V, elevator duty (UL/CSA)
Rated operational power (Pe)
90 kW @ 400V, AC-4 (approximately 200000 ops)
Rated power (enclosed)
400Hp @ 575V, 3-phase per UL/CSA
Rated power for contactor
75Hp @ 200V, elevator duty (UL/CSA)
Rating for switching AC motors
425 kW @ 690V @ 50Hz, 3-phase (AC-2, AC-3)
Rating of group capacitors
606 kVAR @ 1000V @ 50Hz, AC-6b, 40 °C
Rating of single capacitor
606 kVAR @ 1000V @ 50Hz, AC-6b, 40 °C
Short time withstand (Icw)
4700A @ 10s, 60 °C
Switching frequency, max
70 ops/h, AC-4 (approximately 200000 ops)
Switching of DC loads
3-Poles in series: 15A @ 440V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Switching of lamps
Gas discharge lA, open: 450A @ 40°C, AC-5a
Switching of power transformers
Apparent power: 87.3 kVA @ 240V @ 60Hz
Total power dissipation
DC control: 86.5 W @ 400V, AC-3, Ie
UL class J and CSA HRCI-J fuses rating
Type 2 (IEC60947-4-1): 600A @ 100kA available fault current per UL verified combination
UL class L fuses rating
1000A @ 600V, 18 kA available fault current per UL listed combination
UL inverse-time circuit breaker
600A @ 600V, 30 kA available fault current per UL listed combination
Voltage type for actuating
AC
Construction
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Depth
180 mm
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Height
205 mm
Optional accessories
Side-mount auxiliary contacts, Surge suppressors, IP20 terminal blocks, Terminal shields, Terminal covers, Connecting components, Terminal lugs, Mechanical/electrical interlocks
Optional overload relays
Electronic
Single contactor cover
IP10 IEC 60529/DIN 40050
Width
155 mm
Mechanical
Conductor cross section
Top opening: 25 to 240 mm²
Frame terminal block conductor cross section
6...20 mm @ s top
Lifespan
Mechanical DC control: 10000000 ops
Main contact terminal conductor cross section
6 mm @ maximum s
Protection class
IP00 IEC 60529/DIN 40050
Recommended torque
43 Nm
Screw terminals
Thru-hole
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
Non-reverse: 7.5 kg @ AC
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
104-D420EN24
UPC
662074340897
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Compliance & Environment
Altitude of installation site, max
2000 m (NN) per IEC 60947-4
Ambient temperature
Storage: -40...80 °C
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Protection against accidental contact
Finger and back-of-hand proof per VDE 0106, part 100
Electrical & Connectivity
Auxiliary contact configuration
2 NO, 4 NC
BS88 fuses current rating
Type2 (IEC 60947-4-1): 560A @ 415V, 65 kA available fault current
Coil consumption, hold-in
7 W @ DC control
Coil consumption, pick-up
490VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil voltage
380-415V 50/60 Hz/380-500V 50/60 Hz electronic coil w/ electronic interface
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, Optional side-mounted 2-pole external auxiliary contact blocks
Current (Ie), max
420 A
Current rating
115 A
DIN fuses (gG, gL) current rating
Type2 (IEC 60947-4-1): 500A @ 690V, 50 kA available fault current
Function
Reversing contactor
General purpose current (enclosed)
Load carrying capacity: 420 A per UL/CSA
Insulation class of the coil
Class B per VDE 0660, table 22
Main current circuit resistance
0.15 mohm
Operating limits, dropout
(0.3...0.5) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
Operating time, closing delay
35...110 ms @ DC
Operating time, opening delay
25...50 ms @ DC
Power dissipation
79.5 W @ 400V, AC-3, Ie
Rated control supply voltage at AC 50 Hz
380 V
Rated control supply voltage at AC 60 Hz
380 V
Rated filament current
420A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
12 kV
Rated isolation voltage (Ui)
UL, CSA: 600V
Rated operational current (Ie)
727A @ 690V, star-delta starting (50 Hz)
Rated operational current for contactor
248A @ 230V, elevator duty (UL/CSA)
Rated operational power (Pe)
90 kW @ 400V, AC-4 (approximately 200000 ops)
Rated power (enclosed)
400Hp @ 575V, 3-phase per UL/CSA
Rated power for contactor
75Hp @ 200V, elevator duty (UL/CSA)
Rating for switching AC motors
425 kW @ 690V @ 50Hz, 3-phase (AC-2, AC-3)
Rating of group capacitors
606 kVAR @ 1000V @ 50Hz, AC-6b, 40 °C
Rating of single capacitor
606 kVAR @ 1000V @ 50Hz, AC-6b, 40 °C
Short time withstand (Icw)
4700A @ 10s, 60 °C
Switching frequency, max
70 ops/h, AC-4 (approximately 200000 ops)
Switching of DC loads
3-Poles in series: 15A @ 440V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Switching of lamps
Gas discharge lA, open: 450A @ 40°C, AC-5a
Switching of power transformers
Apparent power: 87.3 kVA @ 240V @ 60Hz
Total power dissipation
DC control: 86.5 W @ 400V, AC-3, Ie
UL class J and CSA HRCI-J fuses rating
Type 2 (IEC60947-4-1): 600A @ 100kA available fault current per UL verified combination
UL class L fuses rating
1000A @ 600V, 18 kA available fault current per UL listed combination
UL inverse-time circuit breaker
600A @ 600V, 30 kA available fault current per UL listed combination
Voltage type for actuating
AC
Physical Characteristics
Construction
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Depth
180 mm
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Height
205 mm
Optional accessories
Side-mount auxiliary contacts, Surge suppressors, IP20 terminal blocks, Terminal shields, Terminal covers, Connecting components, Terminal lugs, Mechanical/electrical interlocks
Optional overload relays
Electronic
Single contactor cover
IP10 IEC 60529/DIN 40050
Width
155 mm
Mechanical
Conductor cross section
Top opening: 25 to 240 mm²
Frame terminal block conductor cross section
6...20 mm @ s top
Lifespan
Mechanical DC control: 10000000 ops
Main contact terminal conductor cross section
6 mm @ maximum s
Protection class
IP00 IEC 60529/DIN 40050
Recommended torque
43 Nm
Screw terminals
Thru-hole
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
Non-reverse: 7.5 kg @ AC
Documents
100-td013_-en-p Technical Data
100-TD013
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
420 A MCS D Reversing Contactor
CloseClose
104-D420EN24
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose