Coil Code | 200-220V 50 Hz / 208-240V 60 H |
---|---|
Maximum Ampere Rating | 72 A |
Product Family | IEC |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 200 V |
Rated control supply voltage at AC 60 Hz | 208 V |
Current (Ie), max | 97 A |
Switching frequency, max | 120 ops/h |
Main current circuit resistance | 0.9 mohm |
Cross section per UL/CSA | 16 |
Rated operational current for contactor at elevator duty (UL/CSA) | 54.0A @ 230V |
Rated operational power for contactor at elevator duty (UL/CSA) | 50Hp @ 575V |
Rated isolation voltage (Ui) | 690V @ IEC |
Rated voltage (Ue) | 690V @ AC, 50/60 Hz |
Rated operational power for contactor at wye-delta | 50Hp @ 230V, 60 Hz |
Rated filament current | 70A @ 230/240V, AC-5b |
Power dissipation | 14 W @ 400V, AC-3, Ie |
Coil terminal conductor cross section | 1…4 mm² @ 2 conductor |
Rated current (enclosed) | 68A @ 230V, 1-phase per UL/CSA |
Rated power (enclosed) | 60Hp @ 575V, 3-phase per UL/CSA |
General purpose current (enclosed) | 90 A per UL/CSA |
Capacitance, max | 800 µF @ short-circuit current of 50 kA |
Operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Short time withstand (Icw) | 700A @ 10s, 60 °C |
Coil consumption, hold-in | 4 W @ DC (conventional) |
Coil consumption, pick-up | 235VA @ 50 Hz, 60 Hz, 50/60 Hz |
Operating time | 20…40 ms @ DC (conventional) opening delay |
Total power dissipation | DC control (conventional): 18 W @ 400V, AC-3, Ie |
Operating limits, dropout | (0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of lamps | Gas discharge lA, open: 85A @ 40°C (104 °F), AC-5a |
Switching of hermetically sealed cooling compressor motors | 85A @ 500V, AC-8a (manual reset of overload release (50 Hz)) |
Coil insulation class | Class F per IEC 60085, UL Class 105 |
Rating for switching AC motors | 3-poles: 60Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz) |
BS88 fuses current rating | Type 2 (per IEC 60947-4-1): 125A @ 415V, 65 kA available fault current |
UL class K5 and RK5 fuses rating | 250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL inverse-time circuit breaker | 250A @ 600V, 10 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Rated operational current (Ie) | 73A @ 690V, Star-Delta starting (50 Hz) |
Rated operational power (Pe) | 87 kW @ 500V, AC-1 active power load (50 Hz), ambient temperature 60 °C |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current |
UL class J and CSA HRCI-J fuses rating | 100A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 93.7 kVA @ 660V, AC-6a 60 Hz (n = 30) |
Switching of 3-phase Capacitors | Single capacitor: 55 kVAR @ 690V, AC-6b 50 Hz, 40 °C (Inductance of leads between capacitors in parallel: min. 6 µH) |
Switching of DC loads | 3-Poles in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Contacts | 3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block |
Function | Reversing contactor |
Rated impulse voltage withstand (Uimp) | 6 kV |
Conventional coil type | True |
Rated coil frequency | AC 50/60 Hz, DC |
Recommended torque | 9 in-lb |
---|---|
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Coil termination | Line side connection |
Conductor cross section | Main contacts, 2 conductor: 2.5…35 mm² |
Lifespan | Mechanical DC control: 6000000 ops |
Weight | 3.22 kg (7.1 lbs) reverse @ DC |
Type of electrical connection of main circuit | Screw connection |
Options | Empty |
---|---|
Optional overload relays | Electronic or bimetallic |
Optional accessories | Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches |
Features | Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials |
Auxiliary contacts | 1 NO, 1 NC |
---|---|
Altitude of installation site, max | 2000 m (NN), per IEC60947-1 |
Protection against accidental contact | Finger-and back-of-hand proof per VDE0106, part 100 |
Ambient temperature | Storage: -55...80 (-67...176) |
Protection class auxiliary contact | IP2X |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.39 |
Lead Time | 7 |
Dimension Width | 14.3 |
Dimension Length | 22.403 |
Stock Status | NON_STOCKED |
Weight | 3.52 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-10-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Coil Code | 200-220V 50 Hz / 208-240V 60 H |
---|---|
Maximum Ampere Rating | 72 A |
Product Family | IEC |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 200 V |
Rated control supply voltage at AC 60 Hz | 208 V |
Current (Ie), max | 97 A |
Switching frequency, max | 120 ops/h |
Main current circuit resistance | 0.9 mohm |
Cross section per UL/CSA | 16 |
Rated operational current for contactor at elevator duty (UL/CSA) | 54.0A @ 230V |
Rated operational power for contactor at elevator duty (UL/CSA) | 50Hp @ 575V |
Rated isolation voltage (Ui) | 690V @ IEC |
Rated voltage (Ue) | 690V @ AC, 50/60 Hz |
Rated operational power for contactor at wye-delta | 50Hp @ 230V, 60 Hz |
Rated filament current | 70A @ 230/240V, AC-5b |
Power dissipation | 14 W @ 400V, AC-3, Ie |
Coil terminal conductor cross section | 1…4 mm² @ 2 conductor |
Rated current (enclosed) | 68A @ 230V, 1-phase per UL/CSA |
Rated power (enclosed) | 60Hp @ 575V, 3-phase per UL/CSA |
General purpose current (enclosed) | 90 A per UL/CSA |
Capacitance, max | 800 µF @ short-circuit current of 50 kA |
Operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Short time withstand (Icw) | 700A @ 10s, 60 °C |
Coil consumption, hold-in | 4 W @ DC (conventional) |
Coil consumption, pick-up | 235VA @ 50 Hz, 60 Hz, 50/60 Hz |
Operating time | 20…40 ms @ DC (conventional) opening delay |
Total power dissipation | DC control (conventional): 18 W @ 400V, AC-3, Ie |
Operating limits, dropout | (0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of lamps | Gas discharge lA, open: 85A @ 40°C (104 °F), AC-5a |
Switching of hermetically sealed cooling compressor motors | 85A @ 500V, AC-8a (manual reset of overload release (50 Hz)) |
Coil insulation class | Class F per IEC 60085, UL Class 105 |
Rating for switching AC motors | 3-poles: 60Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz) |
BS88 fuses current rating | Type 2 (per IEC 60947-4-1): 125A @ 415V, 65 kA available fault current |
UL class K5 and RK5 fuses rating | 250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL inverse-time circuit breaker | 250A @ 600V, 10 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Rated operational current (Ie) | 73A @ 690V, Star-Delta starting (50 Hz) |
Rated operational power (Pe) | 87 kW @ 500V, AC-1 active power load (50 Hz), ambient temperature 60 °C |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current |
UL class J and CSA HRCI-J fuses rating | 100A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 93.7 kVA @ 660V, AC-6a 60 Hz (n = 30) |
Switching of 3-phase Capacitors | Single capacitor: 55 kVAR @ 690V, AC-6b 50 Hz, 40 °C (Inductance of leads between capacitors in parallel: min. 6 µH) |
Switching of DC loads | 3-Poles in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Contacts | 3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block |
Function | Reversing contactor |
Rated impulse voltage withstand (Uimp) | 6 kV |
Conventional coil type | True |
Rated coil frequency | AC 50/60 Hz, DC |
Recommended torque | 9 in-lb |
---|---|
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Coil termination | Line side connection |
Conductor cross section | Main contacts, 2 conductor: 2.5…35 mm² |
Lifespan | Mechanical DC control: 6000000 ops |
Weight | 3.22 kg (7.1 lbs) reverse @ DC |
Type of electrical connection of main circuit | Screw connection |
Options | Empty |
---|---|
Optional overload relays | Electronic or bimetallic |
Optional accessories | Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches |
Features | Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials |
Auxiliary contacts | 1 NO, 1 NC |
---|---|
Altitude of installation site, max | 2000 m (NN), per IEC60947-1 |
Protection against accidental contact | Finger-and back-of-hand proof per VDE0106, part 100 |
Ambient temperature | Storage: -55...80 (-67...176) |
Protection class auxiliary contact | IP2X |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.39 |
Lead Time | 7 |
Dimension Width | 14.3 |
Dimension Length | 22.403 |
Stock Status | NON_STOCKED |
Weight | 3.52 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-10-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.