Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
104-C72B22

IEC 72 A Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2026, the IEC 72 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2026 Replacement Category: Engineering Replacement
Description
104-C Reversing Contactors, 72A, Line Side, 440V 50Hz / 480V 60Hz, 1 N.O. 1 N.C.
  • Add to BOM
  • Repair services
  • Get support
104-C72B22

IEC 72 A Reversing Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2026, the IEC 72 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2026 Replacement Category: Engineering Replacement
Description
104-C Reversing Contactors, 72A, Line Side, 440V 50Hz / 480V 60Hz, 1 N.O. 1 N.C.
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
104-C72B22
UPC
611320220476
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Coil Voltage
440V 50 Hz / 480V 60 Hz
Maximum Load Current
72 A
Sub Brand
IEC
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 125A @ 415V, 65 kA available fault current
Capacitance, max
800 µF @ short-circuit current of 50 kA
Coil consumption, hold-in
4 W @ DC (conventional)
Coil consumption, pick-up
235VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil insulation class
Class F per IEC 60085, UL Class 105
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Conventional coil type
True
Cross section per UL/CSA
16
Current (Ie), max
97 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current
Function
Reversing contactor
General purpose current (enclosed)
90 A per UL/CSA
Main current circuit resistance
0.9 mohm
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
20…40 ms @ DC (conventional) opening delay
Power dissipation
14 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
480 V
Rated current (enclosed)
68A @ 230V, 1-phase per UL/CSA
Rated filament current
70A @ 230/240V, AC-5b
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V @ IEC
Rated operational current (Ie)
73A @ 690V, Star-Delta starting (50 Hz)
Rated operational current for contactor at elevator duty (UL/CSA)
54.0A @ 230V
Rated operational power (Pe)
87 kW @ 500V, AC-1 active power load (50 Hz), ambient temperature 60 °C
Rated operational power for contactor at elevator duty (UL/CSA)
50Hp @ 575V
Rated operational power for contactor at wye-delta
50Hp @ 230V, 60 Hz
Rated power (enclosed)
60Hp @ 575V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 60Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
Short time withstand (Icw)
700A @ 10s, 60 °C
Switching frequency, max
120 ops/h
Switching of 3-phase Capacitors
Single capacitor: 55 kVAR @ 690V, AC-6b 50 Hz, 40 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
85A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 85A @ 40°C (104 °F), AC-5a
Switching of power transformers
Apparent power: 93.7 kVA @ 660V, AC-6a 60 Hz (n = 30)
Total power dissipation
DC control (conventional): 18 W @ 400V, AC-3, Ie
UL class J and CSA HRCI-J fuses rating
100A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
250A @ 600V, 10 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
1 NO, 1 NC
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Protection class auxiliary contact
IP2X
Mechanical
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 2.5…35 mm²
Lifespan
Mechanical DC control: 6000000 ops
Recommended torque
9 in-lb
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
3.22 kg (7.1 lbs) reverse @ DC
Construction
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Optional overload relays
Electronic or bimetallic
Options
Empty
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC IECEE Scheme UL Listed Eurasion Economic Community UKCA DOC
  • China CCC
  • SUVA LVD Type Approval
  • CE
  • IECEE Scheme
  • UL Listed
  • Eurasion Economic Community
  • UKCA DOC

This product was certified with the above certifications as of 2026-06-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
104-C72B22
UPC
611320220476
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Electrical & Connectivity
Coil Voltage
440V 50 Hz / 480V 60 Hz
Maximum Load Current
72 A
Sub Brand
IEC
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 125A @ 415V, 65 kA available fault current
Capacitance, max
800 µF @ short-circuit current of 50 kA
Coil consumption, hold-in
4 W @ DC (conventional)
Coil consumption, pick-up
235VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil insulation class
Class F per IEC 60085, UL Class 105
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Conventional coil type
True
Cross section per UL/CSA
16
Current (Ie), max
97 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 160A @ 690V, 50 kA available fault current
Function
Reversing contactor
General purpose current (enclosed)
90 A per UL/CSA
Main current circuit resistance
0.9 mohm
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
20…40 ms @ DC (conventional) opening delay
Power dissipation
14 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
480 V
Rated current (enclosed)
68A @ 230V, 1-phase per UL/CSA
Rated filament current
70A @ 230/240V, AC-5b
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V @ IEC
Rated operational current (Ie)
73A @ 690V, Star-Delta starting (50 Hz)
Rated operational current for contactor at elevator duty (UL/CSA)
54.0A @ 230V
Rated operational power (Pe)
87 kW @ 500V, AC-1 active power load (50 Hz), ambient temperature 60 °C
Rated operational power for contactor at elevator duty (UL/CSA)
50Hp @ 575V
Rated operational power for contactor at wye-delta
50Hp @ 230V, 60 Hz
Rated power (enclosed)
60Hp @ 575V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 60Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
Short time withstand (Icw)
700A @ 10s, 60 °C
Switching frequency, max
120 ops/h
Switching of 3-phase Capacitors
Single capacitor: 55 kVAR @ 690V, AC-6b 50 Hz, 40 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series: 90A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
85A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 85A @ 40°C (104 °F), AC-5a
Switching of power transformers
Apparent power: 93.7 kVA @ 660V, AC-6a 60 Hz (n = 30)
Total power dissipation
DC control (conventional): 18 W @ 400V, AC-3, Ie
UL class J and CSA HRCI-J fuses rating
100A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
250A @ 600V, 10 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Compliance & Environment
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
1 NO, 1 NC
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Protection class auxiliary contact
IP2X
Physical Characteristics
Mechanical
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 2.5…35 mm²
Lifespan
Mechanical DC control: 6000000 ops
Recommended torque
9 in-lb
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
3.22 kg (7.1 lbs) reverse @ DC
Construction
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Optional overload relays
Electronic or bimetallic
Options
Empty
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
100-td013_-en-p Technical Data
100-TD013
General Publication
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/193-ct045_-en-e.pdf} {name=IECEE Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct044_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct097_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct014_-ru-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct182_-en-e.pdf}
  • China CCC
  • SUVA LVD Type Approval
  • CE
  • IECEE Scheme
  • UL Listed
  • Eurasion Economic Community
  • UKCA DOC

This product was certified with the above certifications as of 2026-06-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC 72 A Reversing Contactor
CloseClose
104-C72B22
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose