Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
104-C12A22

IEC 12 A Reversing Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the IEC 12 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: Functional Replacement Replacement Product: 104-C12L22 [https://www.rockwellautomation.com/en-us/products/details.104-C12L22.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the IEC 12 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: Functional Replacement Replacement Product: 104-C12L22 [https://www.rockwellautomation.com/en-us/products/details.104-C12L22.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
104-C12A22
UPC
662468958233
Estimated Lead Time
7 days
Country of Origin
United States of America
Coil Voltage
240V 60 Hz
Maximum Load Current
12 A
Sub Brand
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
240 V
Current (Ie), max
97 A
Switching frequency, max
250 ops/h
Main current circuit resistance
2.7 mohm
Cross section per UL/CSA
16
Rated operational current for contactor at elevator duty (UL/CSA)
9.6A @ 230V
Rated operational power for contactor at elevator duty (UL/CSA)
7.5Hp @ 575V
Rated isolation voltage (Ui)
690V @ IEC
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rated operational power for contactor at wye-delta
7.5Hp @ 230V, 60 Hz
Rated filament current
16A @ 230/240V, AC-5b
Power dissipation
1.2 W @ 400V, AC-3, Ie
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Rated current (enclosed)
9.8A @ 115V, 1-phase per UL/CSA
Rated power (enclosed)
7.5Hp @ 460V, 3-phase per UL/CSA
Coil consumption pick-up (avg/peak)
14/22 W @ DC (electronic-EA)
General purpose current (enclosed)
25 A per UL/CSA
Capacitance, max
500 µF @ short-circuit current of 20 kA
Switching of low inductive loads
32A @ 440V, AC-7a per IEC 61095 (50 Hz)
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of motor load
14A @ 230V, AC-7b per IEC 61095 (50 Hz)
Short time withstand (Icw)
170A @ 10s, 60 °C
Coil consumption, hold-in
9.5VA/2.7 W @ 50 Hz, 60 Hz, 50/60 Hz
Coil consumption, pick-up
75VA @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
15…30 ms @ AC closing delay
Total power dissipation
DC control (electronic): 2.9 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 25A @ 40°C (104 °F), AC-5a
Switching of hermetically sealed cooling compressor motors
7A @ 690V, AC-8b (manual reset of overload release (50 Hz))
Coil insulation class
Class F per IEC 60085, UL Class 105
Rating for switching AC motors
3-poles: 7.5Hp @ 460V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 25A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class CC and CSA HRCI-MISC fuses rating
20A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
30 A @ 600Y/347V @ 25kA available fault current per UL 508 and CSA 22.2 No. 14
Rated operational current (Ie)
9.6A @ 230V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @230V, Star-Delta starting (50 Hz)
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 35A @ 690V, 50 kA available fault current
UL class J and CSA HRCI-J fuses rating
20A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 9.4 kVA @ 500V, AC-6a 50 Hz (n = 30)
Switching of 3-phase Capacitors
Single capacitor: 8 kVAR @ 690V, AC-6b 50 Hz, 60 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series: 6A @ 220V (Shunt-wound motors starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Function
Reversing contactor
Rated impulse voltage withstand (Uimp)
6 kV
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50/60 Hz, DC
Width
117 mm
Height
80.77 mm
Depth
104.48 mm
Options
Empty
Optional overload relays
Electronic or bimetallic
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Recommended torque
9 in-lb
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 1…4 mm²
Lifespan
Mechanical DC control: 13000000 ops
Weight
0.93 kg (2.05 lbs) reverse @ DC (electronic-EW, EY, ED, EA)
Type of electrical connection of main circuit
Screw connection
Auxiliary contacts
1 NO, 1 NC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Ambient temperature
Storage: -55...80 (-67...176)
Protection class auxiliary contact
IP2X
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
IECEE Scheme China CCC
  • IECEE Scheme
  • SUVA LVD Type Approval
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
104-C12A22
UPC
662468958233
Estimated Lead Time
7 days
Country of Origin
United States of America
Technical Specifications
Coil Voltage
240V 60 Hz
Maximum Load Current
12 A
Sub Brand
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
240 V
Current (Ie), max
97 A
Switching frequency, max
250 ops/h
Main current circuit resistance
2.7 mohm
Cross section per UL/CSA
16
Rated operational current for contactor at elevator duty (UL/CSA)
9.6A @ 230V
Rated operational power for contactor at elevator duty (UL/CSA)
7.5Hp @ 575V
Rated isolation voltage (Ui)
690V @ IEC
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rated operational power for contactor at wye-delta
7.5Hp @ 230V, 60 Hz
Rated filament current
16A @ 230/240V, AC-5b
Power dissipation
1.2 W @ 400V, AC-3, Ie
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Rated current (enclosed)
9.8A @ 115V, 1-phase per UL/CSA
Rated power (enclosed)
7.5Hp @ 460V, 3-phase per UL/CSA
Coil consumption pick-up (avg/peak)
14/22 W @ DC (electronic-EA)
General purpose current (enclosed)
25 A per UL/CSA
Capacitance, max
500 µF @ short-circuit current of 20 kA
Switching of low inductive loads
32A @ 440V, AC-7a per IEC 61095 (50 Hz)
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of motor load
14A @ 230V, AC-7b per IEC 61095 (50 Hz)
Short time withstand (Icw)
170A @ 10s, 60 °C
Coil consumption, hold-in
9.5VA/2.7 W @ 50 Hz, 60 Hz, 50/60 Hz
Coil consumption, pick-up
75VA @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
15…30 ms @ AC closing delay
Total power dissipation
DC control (electronic): 2.9 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 25A @ 40°C (104 °F), AC-5a
Switching of hermetically sealed cooling compressor motors
7A @ 690V, AC-8b (manual reset of overload release (50 Hz))
Coil insulation class
Class F per IEC 60085, UL Class 105
Rating for switching AC motors
3-poles: 7.5Hp @ 460V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 25A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class CC and CSA HRCI-MISC fuses rating
20A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
30 A @ 600Y/347V @ 25kA available fault current per UL 508 and CSA 22.2 No. 14
Rated operational current (Ie)
9.6A @ 230V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @230V, Star-Delta starting (50 Hz)
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 35A @ 690V, 50 kA available fault current
UL class J and CSA HRCI-J fuses rating
20A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 9.4 kVA @ 500V, AC-6a 50 Hz (n = 30)
Switching of 3-phase Capacitors
Single capacitor: 8 kVAR @ 690V, AC-6b 50 Hz, 60 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series: 6A @ 220V (Shunt-wound motors starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Function
Reversing contactor
Rated impulse voltage withstand (Uimp)
6 kV
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50/60 Hz, DC
Width
117 mm
Height
80.77 mm
Depth
104.48 mm
Options
Empty
Optional overload relays
Electronic or bimetallic
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Recommended torque
9 in-lb
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 1…4 mm²
Lifespan
Mechanical DC control: 13000000 ops
Weight
0.93 kg (2.05 lbs) reverse @ DC (electronic-EW, EY, ED, EA)
Type of electrical connection of main circuit
Screw connection
Auxiliary contacts
1 NO, 1 NC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Ambient temperature
Storage: -55...80 (-67...176)
Protection class auxiliary contact
IP2X
Documents
100-td013_-en-p Technical Data
100-TD013
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
IECEE Scheme China CCC
  • IECEE Scheme
  • SUVA LVD Type Approval
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 12 A Reversing Contactor
CloseClose
104-C12A22
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose