Loading
View all LV IEC Combination Starters
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
103H-BFAA2-CC10X

IEC Enclosed H Comb Motor Ctlr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
103H-BFAA2-CC10X

IEC Enclosed H Comb Motor Ctlr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Documents
Alternative Products
Technotes
Unique Product Identifier
103H-BFAA2-CC10X
UPC
885630041360
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Sub Brand
IEC Enclosed
Circuit breaker auxiliary and trip contacts
Without auxiliary and trip contacts
Contactor size
100-C12
Hp ratings as a UL508 Type F combination motor controller
7.5...10Hp @ 575V, 45 A frame size
Hp ratings as a UL508 self-protected Type E combination motor controller
7.5...10Hp @ 575V, 60 Hz, 45 A frame size
Line voltage
240V-60 Hz
Number of auxiliary contacts as normally open contact
1
Overload release current setting
6.3 A
Rated control supply voltage at AC 60 Hz
240 V
Release class
CLASS 10
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V @ 45A frame size
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V @ 45A frame size
Short-circuit current as a UL508 self-protected Type E combination motor controller, max
65 kA @ 480Y/277V @ 60Hz, 45 A frame size
Temperature compensated overload protection
True
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Direct online starter (DOL)
Voltage type for actuating
AC
With short-circuit release
True
With transformer
False
Construction
Circuit breaker frame size
140M-C2E high break (Type E - standard version, magnetic + thermal)
Depth, approx
Enclosure style A: 160 mm
Enclosure size
Enclosure type A
Height, approx
Enclosure style A: 200 mm
Width, approx
Enclosure style A: 180 mm
Mechanical
Degrees of protection (IP), enclosure
IP66 (metal)
Degrees of protection (NEMA), enclosure
Type 3/4/12
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
103H-BFAA2-CC10X
UPC
885630041360
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Sub Brand
IEC Enclosed
Circuit breaker auxiliary and trip contacts
Without auxiliary and trip contacts
Contactor size
100-C12
Hp ratings as a UL508 Type F combination motor controller
7.5...10Hp @ 575V, 45 A frame size
Hp ratings as a UL508 self-protected Type E combination motor controller
7.5...10Hp @ 575V, 60 Hz, 45 A frame size
Line voltage
240V-60 Hz
Number of auxiliary contacts as normally open contact
1
Overload release current setting
6.3 A
Rated control supply voltage at AC 60 Hz
240 V
Release class
CLASS 10
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V @ 45A frame size
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V @ 45A frame size
Short-circuit current as a UL508 self-protected Type E combination motor controller, max
65 kA @ 480Y/277V @ 60Hz, 45 A frame size
Temperature compensated overload protection
True
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Direct online starter (DOL)
Voltage type for actuating
AC
With short-circuit release
True
With transformer
False
Physical Characteristics
Construction
Circuit breaker frame size
140M-C2E high break (Type E - standard version, magnetic + thermal)
Depth, approx
Enclosure style A: 160 mm
Enclosure size
Enclosure type A
Height, approx
Enclosure style A: 200 mm
Width, approx
Enclosure style A: 180 mm
Mechanical
Degrees of protection (IP), enclosure
IP66 (metal)
Degrees of protection (NEMA), enclosure
Type 3/4/12
Documents
100-td013_-en-p Technical Data
100-TD013
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC Enclosed H Comb Motor Ctlr
CloseClose
103H-BFAA2-CC10X
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose